3512 (50 HZ) W/ Upgradable Package |1000-1400 kVA Diesel Generator

Diesel Generator Sets 3512 (50 Hz) with Upgradeable Package


Key Specs

Standby Rating
1400/1250 kVA
1400/1250 kVA
Prime Power Rating
1275/1150 kVA
1275/1150 kVA
Emissions/Fuel Strategy
Low fuel, Low Emissions
Low fuel, Low Emissions

Overview

1000 - 1400 kVA Diesel Generator Set

Producing reliable power from 1000 to 1400 kVA at 50 Hz, our 3512 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.

Benefits

Over 200,000 Shipped

Since 1981, leading the large engine market

Over 4,000,000,000 Global Operating Hours

Proven performance in heavy-duty applications

Optimised for 6% Lower Fuel Consumption

Demonstrated savings in operating costs

Product Specifications for 3512 (50 Hz) with Upgradeable Package

Standby Rating 1400/1250 kVA 1400/1250 kVA
Prime Power Rating 1275/1150 kVA 1275/1150 kVA
Emissions/Fuel Strategy Low fuel, Low Emissions Low fuel, Low Emissions
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Mission Critical, Prime, Continuous Standby, Mission Critical, Prime, Continuous
Maximum Rating 1400 kVA 1400 kVA
Minimum Rating 1000 kVA 1000 kVA
Engine Model 3512 TA, V-12, 4-Stroke Water-Cooled Diesel 3512 TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 7.48 in 190 mm
Displacement 3161.03 in³ 51.8 l
Compression Ratio 13.5:1 13.5:1
Aspiration TA TA
Fuel System Direct Unit Injection Direct Unit Injection
Governor Type Woodward Woodward
Length - Minimum 203.5 in 5165 mm
Length - Maximum 207.5 in 5269 mm
Width - Maximum 79.3 in 2015 mm
Height - Maximum 92 in 2336 mm
Dry Weight - Genset (minimum) 22540 lb 10224 kg
Dry Weight - Genset (maximum) 23060 lb 10460 kg

3512 (50 Hz) with Upgradeable Package Standard Equipment

Air Inlet System

  • Air cleaner; single element canister type with service indicator

Control Panel

  • Serial annunciator module data link
  • Accessory module data link
  • 2 Programmable digital outputs
  • Overspeed
  • Low coolant level
  • Oil pressure (psi, kPa or bar)
  • Amps (per phase & average)
  • 24 Volt DC operation
  • 2 Programmable relay outputs (Form C)
  • Auto/start/stop control
  • Speed adjust
  • DC volts
  • Reverse reactive power (kVAr) (32RV)
  • kVA (per phase, average & percent)
  • 6 programmable digital inputs
  • Low oil pressure
  • Text alarm/event descriptions
  • Volts (L-L & L-N)
  • Emergency stop
  • 4 programmable relay outputs (Form A)
  • Programmable protective relaying functions:
  • Coolant temperature
  • Reverse power (kW) (32)
  • kVAr-hr (total)
  • Customer data link (Modbus RTU)
  • Generator mounted - rear facing
  • Over/under frequency (81 o/u)
  • High coolant temperature
  • Engine cool-down timer
  • EMCP4.2 controller includes:
  • Engine cycle crank
  • kW (per phase, average & percent)
  • Lamp test
  • Generator phase sequence
  • Failure to start (overcrank)
  • Operating hours
  • Warning/shutdown with common LED indication of shutdowns for:
  • Environmental sealed front face
  • Emergency stop pushbutton
  • RPM
  • Frequency (Hz)
  • Low coolant temperature
  • kVAr (per phase, average & percent)
  • Alarm acknowledge
  • kW-hr (total)
  • Over/under voltage (27 / 59)
  • Power factor (per phase & average)
  • Overcurrent (50 / 51)
  • Digital indication for:
  • True RMS AC metering, 3 phase, +/-2% accuracy
  • Communication:
  • Controls:
  • Generator mounted - rear facing
  • Low coolant level
  • Communications
  • kVAr (per phase, average & percent)
  • Warning/shutdown with common LED indication of shutdowns for:
  • Controls:
  • 2 Programmable digital outputs
  • Low coolant temperature
  • EMCP4.2 controller includes:
  • Over/under frequency (81 o/u)
  • kW-hr (total)
  • Text alarm/event descriptions
  • Environmental sealed front face
  • RPM
  • Digital indication for:
  • Emergency stop
  • Serial annunciator module data link
  • kVA (per phase, average & percent)
  • Alarm acknowledge
  • kVAr-hr (total)
  • Auto/start/stop control
  • kW (per phase, average & percent)
  • Engine cool-down timer
  • True RMS AC metering, 3-phase, +/-2% accuracy
  • Failure to start (overcrank)
  • Over/under voltage (27/59)
  • EMCP4.2 controls including: Emergency stop pushbutton
  • Low oil pressure
  • 24 Volt DC operation
  • Volts (L-L & L-N)
  • Oil pressure (psi, kPa or bar)
  • Reverse power (kW) (32)
  • Overcurrent (50/51)
  • 6 programmable digital inputs
  • Reverse reactive power (kVAr) (32RV)
  • Generator phase sequence
  • Operating hours
  • High coolant temperature
  • Overspeed
  • Accessory module data link
  • 2 Programmable relay outputs (Form C)
  • Frequency (Hz)
  • Coolant temperature
  • Customer data link (Modbus RTU)
  • Lamp test
  • Power factor (per phase & average)
  • 4 programmable relay outputs (Form A)
  • Speed adjust
  • Amps (per phase & average)
  • Programmable protective relaying functions:
  • DC volts
  • Engine cycle crank

Cooling System

  • Coolant drain line with valve
  • JWAC
  • Fan and belt guards
  • Radiator fan and fan drive
  • Caterpillar extended life coolant. (Not included with packages without radiator, installed SF44CTS, shipped loose radiators or heat exchangers)
  • Coolant level sensors (Not included with packages without radiator)

Cooling

  • Coolant level sensors (Not included with packages without radiator)
  • Radiator fan and fan drive
  • Fan and belt guards
  • Caterpillar extended life coolant. (Not included with packages without radiator, installed SF44CTS, shipped loose radiators or heat exchangers)
  • JWAC.
  • Coolant drain line with valve

Exhaust

  • Dry exhaust manifold
  • Flanged faced outlet(s)
  • Dry exhaust manifold
  • Flanged faced outlet(s)

Fuel System

  • Fuel cooler; not included with packages without radiator
  • Secondary fuel filters
  • Fuel priming pump
  • Flexible fuel lines - shipped loose

Fuel

  • Fuel priming pump
  • Fuel cooler; not included with packages without radiator
  • Secondary fuel filters
  • Flexible fuel lines - shipped loose

Generators and Attachments

  • 3 Phase brushless, Salient pole
  • Exciter diode monitor
  • Note: 1800 Frames are form wound, permanent magnet excitation (PMG), with winding temp detectors
  • RFI suppression
  • 3 Phase voltage sensing
  • Min / max exciter limiter
  • Generator set packages include: Regulator (CDVR)
  • KVAR / PF modes
  • NEMA Class H insulation
  • Internal excitation (IE)
  • Winding temperature detectors
  • Reactive droop capability
  • 50 Hz models: IEC standard hole pattern
  • Class H temperature rise at 40C ambient (125C prime/150C standby)
  • Random wound
  • Busbar connections, top center mounted, top cable entry
  • LV
  • Caterpillar's digital voltage regulator (CDVR) includes:
  • 6 Lead
  • Winding temperature detectors
  • Busbar connections, top center mounted, top cable entry
  • 50 Hz models: IEC standard hole pattern
  • NEMA Class H insulation
  • 3 phase brushless, Salient pole
  • Exciter diode monitor
  • Caterpillar's digital voltage regulator (CDVR) includes:
  • KVAR/PF modes
  • 3 Phase voltage sensing
  • Note: 1800 Frames are form wound, permanent magnet excitation (PMG), with winding temp detectors
  • LV
  • 6 Lead
  • Class H temperature rise at 40C ambient (125C prime/150C standby)
  • Reactive droop capability
  • Min / max exciter limiter
  • Random wound
  • Internal excitation (IE)
  • Generator set packages include: Regulator (CDVR)
  • RFI suppression

Governing System

  • Woodward 2301A isochronous governor
  • Woodward 2301A isochronous governor

Lube System

  • Fumes disposal
  • Oil filter, filler and dipstick
  • Gear type lube oil pump
  • Oil drain lines and valve
  • Lubricating oil
  • Integral lube Oil cooler
  • Fumes disposal
  • Oil drain lines and valve
  • Lubricating oil
  • Integral lube Oil cooler
  • Oil filter, filler and dipstick
  • Gear type lube oil pump

Mounting System

  • Rubber anti-vibration mounts - shipped loose
  • Rails - Engine/generator/radiator mounting
  • Rubber anti-vibration mounts - shipped loose
  • Rails - engine/generator/radiator mounting

Starting / Charging System

  • Battery disconnect switch
  • Battery and battery rack w/cables
  • 24 Volt electric starting motor
  • Battery disconnect switch
  • 24 Volt electric starting motor
  • Battery and battery rack w/cables

General

  • Flywheel and Flywheel housing-SAE No. 00
  • SAE standard rotation
  • RH service
  • Paint - Caterpillar yellow with high gloss black rails & radiator
  • RH service
  • Flywheel and Flywheel housing-SAE No. 00
  • Paint - Caterpillar yellow with high gloss black rails & radiator
  • SAE standard rotation

3512 (50 Hz) with Upgradeable Package Optional Equipment

Engine Options

  • Batteries: [ ] Standard (1400 CCA) [ ] Heavy Duty (2800 CCA)
  • Muffler: [ ] Industrial Grade
  • Battery charger: [ ] 10A [ ] 20A [ ] 35A
  • Starting motors: [ ] Standard [ ] Heavy duty
  • Starting aids: [ ] 220V 50 Hz Jacket water heater

Air Inlet System

  • Air inlet protection
  • Remote air inlet adaptors
  • Dual element air cleaners
  • Dual element air cleaners
  • Air inlet protection
  • Remote air inlet adaptors

Circuit breakers

  • Busbar connections
  • Controls packaging - Enclosures
  • EMAX Circuit breakers
  • Optional busbar power connections
  • Center posts busbars
  • 2000, 2500, 3200 and 4000 Amp, 3 pole, IEC rated Circuit breakers
  • EMAX breakers connections
  • Cable entry options
  • 2000, 2500, 3200 and 4000 Amp, 4 pole, IEC rated Circuit breakers
  • Breaker harnesses
  • EMAX breakers connections
  • 2000, 2500, 3200 and 4000 Amp, 3 pole, IEC rated Circuit breakers
  • Center posts busbars
  • Controls packaging - Enclosures
  • 2000, 2500, 3200 and 4000 Amp, 4 pole, IEC rated Circuit breakers
  • Cable entry options
  • Optional busbar power connections
  • Busbar connections
  • Breaker harnesses
  • EMAX Circuit breakers

Control System

  • Controller: [ ] EMCP 4.2 [ ] EMCP 4.3 [ ] EMCP 4.4
  • Local annunciator module: [ ] NFPA 110 [ ] Custom

Alternators

  • Temperature rise (over 40°C ambient): [ ] 150°C [ ] 125°C [ ] 105°C [ ] 80°C

Control Panels

  • Auxiliary boxes
  • Generator temperature monitoring
  • EMCP 4.3, EMCP 4.4
  • Customer connection mounting locations
  • Customer interface options
  • Mounting group - External box clips
  • Local PC monitoring
  • Annunciator modules
  • Governors
  • Ground (Automatically selected)
  • Vandle proof panel door
  • Remote speed adjust
  • Governors
  • Local PC monitoring
  • Ground (Automatically selected)
  • Auxiliary boxes
  • Vandle proof panel door
  • Remote speed adjust
  • Customer Interface options
  • Mounting group - External box clips
  • Customer connection mounting locations
  • Generator temperature monitoring
  • EMCP 4.3
  • EMCP 4.4

Cooling System

  • Water level switch gauges
  • Optional radiator arrangements
  • Heat exchangers
  • Optional radiator arrangements
  • Water level switch gauges
  • Heat exchangers

Power Termination

  • Power termination: [ ] Busbar [ ] Circuit breaker
  • Circuit breaker rating: [ ] 2000A [ ] 2500A [ ] 3200A [ ] 4000A
  • Circuit breaker operation: [ ] Electrical
  • Circuit breaker trip unit: [ ] LSI [ ] LSIG [ ] LSIG-P

Extended Service Contract (ESC)

  • Extended Service Contract (ESC): [ ] 2 Year [ ] 3 Year [ ] 5 Year

European Certifications

  • European Union Certification
  • Eurasian Conformity (EAC) mark
  • EU Declaration of Conformity
  • European Directive genset, DoI (Declaration of Incorporation)
  • Eurasian Conformity (EAC) mark
  • European Union Certification
  • European Directive genset, DoI (Declaration of Incorporation)
  • EU Declaration of Conformity

Exhaust System

  • Through-wall installation kit
  • Mufflers
  • Flexible fittings
  • Muffler mounting kits
  • Through-wall installation kit
  • Muffler mounting kits
  • Mufflers
  • Flexible fittings

Fuel System

  • Primary fuel filter
  • Primary fuel filter

Generators and Attachments

  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, Form wound, Permanent magnet excitation (PMG), No. of leads = 6, pitch= 0.6667
  • Space heater
  • Generator conversion
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, random wound, Internal excitation (IE), No. of leads = 6, pitch= 0.6667
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, random wound, Permanent magnet excitation (PMG), No. of leads = 6, pitch= 0.6667
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, random wound, Permanent magnet excitation (PMG), No. of leads = 6, pitch= 0.6667
  • Generator conversion
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, random wound, Internal excitation (IE), No. of leads = 6, pitch= 0.6667
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, Form wound, Permanent magnet excitation (PMG), No. of leads = 6, pitch= 0.6667
  • Space heater

Instrumentation

  • Pyrometer and thermocouples

Lube System

  • Manual prelube sump pumps
  • Oil level reg-1 shallow pan
  • Electric prelube pumps
  • Manual prelube sump pumps

Mounting System

  • Spring type vibration isolators
  • IBC vibration isolators
  • IBC vibration isolators
  • Spring type vibration isolators

Protection System

  • Explosion relief valves
  • Explosion relief valves

Special Tests / Reports

  • IBC seismic Certifications
  • PGS Test report @ 0.80 power factor
  • Neutral ground-LV
  • PGS Test report @ 1.0 power factor
  • Neutral grounding connection
  • PGS Test report @ 1.0 power factor
  • Neutral ground-LV
  • Neutral grounding connection
  • IBC seismic Certifications
  • PGS Test report @ 0.80 power factor

Starting / Charging Systems

  • Ether starting aid
  • 20 Amp Battery charger
  • Oversize battery set
  • 10 Amp Battery chargers
  • 24 Volt dual electric starting motor
  • Jacket water heaters
  • 24 Volt dual electric starting motor
  • Jacket water heaters
  • Ether starting aid
  • Oversize battery set
  • 10 Amp Battery chargers
  • 20 Amp Battery charger

General

  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • UL 2200 package
  • The following options are based on regional and product configuration:
  • Engine barring group
  • Engine barring group

See how 3512 (50 Hz) with Upgradeable Package compares against frequently compared products.

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Generator Set Inventory

View your local dealer's inventory to fit your power needs

Learn More

Customize Your Generator Set

Build and customize your own generator set to perfectly fit your needs.

Learn More

Media Gallery

3512A (50 Hz) Upgradeable Package

3512 (50 Hz) Upgradeable Package

3512 (50 Hz) Upgradeable Package

3512 (50 Hz) Upgradeable Package

3512A (50 Hz) Upgradeable Package
3512 (50 Hz) Upgradeable Package
3512 (50 Hz) Upgradeable Package
3512 (50 Hz) Upgradeable Package

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3512 (50 Hz) with Upgradeable Package

Start 3512 (50 Hz) with Upgradeable Package Tour
close

Check out current offers for the 3512 (50 Hz) with Upgradeable Package

View More Offers