CG170-16 1560 kW

Gas Generator Sets CG170-16


Key Specs

Continuous Rating
1560 ekW @1.0pf
1560 ekW @1.0pf
Fuel Type
Natural Gas, Biogas, Coal Gas
Natural Gas, Biogas, Coal Gas
Maximum Electrical Efficiency
43.30%
43.30%

Overview

1560 KW Generator Set

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Benefits

Up to 47% Greater oil change interval

Lower lube oil consumption leading to greater time interval between lube oil changes

Up to 14% savings on service

Extended maintenance intervals leading to lower service costs

Up to 1900 L/Year Lower lube oil consumption

leading to lower service costs and extended maintenance intervals

Product Specifications for CG170-16

Continuous Rating 1560 ekW @1.0pf 1560 ekW @1.0pf
Fuel Type Natural Gas, Biogas, Coal Gas Natural Gas, Biogas, Coal Gas
Maximum Electrical Efficiency 43.30% 43.30%
Frequency 50 or 60 Hz 50 or 60 Hz
RPM 1500 or 1800 rpm 1500 or 1800 rpm
Engine Model CG170-16 CG170-16
Displacement 4320 in³ 70.8 l
Aspiration TA TA
Bore 6.7 in 170 mm
Stroke 7.7 in 195 mm
Length 261.4 in 6640 mm
Width 70 in 1778 mm
Height 87 in 2210 mm
Dry Weight - Genset 32848.5 lb 14900 kg

CG170-16 Standard Equipment

Air Inlet

  • Turbocharger with a water-cooled bearing case for all cylinder
  • One-element single-stage air cleaner with enclosure and sevice indicator

Control Panels

  • TEM (Total Electronic Management)

Cooling

  • Jacket water and SCAC thermostats
  • Electrical jacket water and aftercooler coolant pump
  • flange connections for JW inlet and outlet
  • Cat flanges on SCAC circuit

Exhaust

  • PEARL/Low resistence exhaust system
  • Closed crankcase ventilation system

Fuel system

  • Independently controlled cylinder monitoring and ignition system
  • Pre-chamber spark plugs
  • Electronic fuel metering valve

Generator

  • Busbar connections
  • Anti-condensation space heater
  • closed-coupled generator result in no torque transmission to the base frame
  • Winding temperature detectors
  • Reactive droop
  • 3-phase sensing and KVAR/PF control
  • grid code generator

Starting/Charging

  • 24V starting motors
  • Battery disconnect switch

General

  • Crankshaft vibration damper and guard

CG170-16 Optional Equipment

Air Inlet

  • Mounting stand
  • Air cleaner with precleaner

Cooling

  • CHP skid

Grid Code Compliance

  • 50Hz: Germany, Belgium, Great Britain, Italy, Poland, and Netherlands

See how CG170-16 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Customize Your Gas Generator Set

Build and customize your own generator set to perfectly fit your needs.

Learn More

Size Your Generator Set

Find the right generator for your power and project needs.

Learn More

Media Gallery

CG170-16 Gas Generator Sets

CG170-16 Gas Generator Sets

Check out current offers for the CG170-16

View More Offers