DE165 GC (60 HZ)  C7.1 | 150 kW Diesel Generator

Diesel Generator Sets DE165 GC (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
150 ekW
150 ekW
Minimum Rating
150 ekW
150 ekW
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

150 ekW Diesel Generator Set

Producing reliable power of 150 ekW at 60 Hz, our DE165 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Reduces up to 12% Of Parasitic Loads

Optional Smart timer switch/control for battery charger & coolant heater reduces use of grid power

Reliability tested for 500 Hours

Ensures you can count on emergency power when it is needed

One piece roof, sloped 1° Prevents water accumulation

Enclosure designed to be waterproof for reliability and durability

Product Specifications for DE165 GC (60 Hz)

Maximum Rating 150 ekW 150 ekW
Minimum Rating 150 ekW 150 ekW
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 220 to 480 Volts 220 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C7.1 I-6, 4-Cycle Diesel C7.1 I-6, 4-Cycle Diesel
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Compression Ratio 16.0:1 16.0:1
Aspiration Turbocharged Air To Air Charge Cooled Turbocharged Air To Air Charge Cooled
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 130.9 in 3325 mm
Width - Maximum 44.6 in 1134 mm
Height - Maximum 65.6 in 1666 mm
Dry Weight - Genset (maximum) 4043 lb 1834 kg

DE165 GC (60 Hz) Standard Equipment

Engine

  • C7.1, Inline 6 cylinder, 4 stroke diesel

Control Panels

  • GCCP 1.1

Governor

  • Mechanical governor

Enclosure

  • Cat GC enclosure

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE165 GC (60 Hz) Optional Equipment

Auxiliary Supply Voltage

  • 120V

Certification

  • Australia, CIS, Gulf Certification
  • Certificate of Conformance

Alternator Requirements

  • Space heater

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Single wall tank with containment
  • Low fuel level alarm
  • High fuel level alarm
  • Low fuel level shutdown

Genset Control

  • Battery charger
  • Volt free contacts for common alarm
  • Panel mounted audible alarm
  • Volt free contacts for genset running
  • Earth leakage
  • USB to RS485 Communications device
  • Earth fault
  • Emergency stop with key
  • Coolant heater
  • Battery
  • Low coolant level shutdown
  • Standby Pack (Smart Jacket water heater, Battery charger)

Fuel Systems

  • High fuel level alarm

Circuit breaker

  • 3 Pole Circuit breaker 630A
  • 4 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 200A
  • 3 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 630A
  • 4 Pole Circuit breaker 400A
  • Circuit breaker padlock
  • Neutral earth link
  • Overload via alarm switch on breaker
  • 3 Pole Circuit breaker 400A

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how DE165 GC (60 Hz) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE165GC

DE165GC

DE165GC

DE165GC

DE165GC
DE165GC
DE165GC
DE165GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE165 GC (60 Hz)

Start DE165 GC (60 Hz) Tour
close

Check out current offers for the DE165 GC (60 Hz)

View More Offers