3516 (60 HZ) W/ Upgradable Package |1450-1750 ekW Diesel Generator

Diesel Generator Sets 3516 (60 Hz) with Upgradeable Package


Key Specs

Standby Rating
1750 ekW
1750 ekW
Prime Power Rating
1600 ekW
1600 ekW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

1450 - 1750 ekW Diesel Generator Set

Producing reliable power from 1450 to 1750 ekW at 60 Hz, our 3516 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.

Benefits

Over 4,000,000,000 Global Operating Hours

Proven performance in heavy-duty applications

Over 200,000 Shipped

Since 1981, leading the large engine market

Optimised for 6% Lower Fuel Consumption

Demonstrated savings in operating costs

Product Specifications for 3516 (60 Hz) with Upgradeable Package

Standby Rating 1750 ekW 1750 ekW
Prime Power Rating 1600 ekW 1600 ekW
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 380 to 480 Volts 380 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Mission Critical, Prime, Continuous Standby, Mission Critical, Prime, Continuous
Maximum Rating 1750 ekW 1750 ekW
Minimum Rating 1450 ekW 1450 ekW
Engine Model 3516 TA, V-16, 4-Stroke Water-Cooled Diesel 3516 TA, V-16, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 7.48 in 190 mm
Displacement 4210.64 in³ 69 l
Compression Ratio 13.5:1 13.5:1
Aspiration TA TA
Fuel System Mechanical unit injection Mechanical unit injection
Governor Type Woodward Woodward
Length - Maximum 234.4 in 5953 mm
Width - Maximum 90 in 2286 mm
Height - Maximum 94.9 in 2410 mm
Dry Weight - Genset (maximum) 28840 lb 13080 kg

3516 (60 Hz) with Upgradeable Package Standard Equipment

Air Inlet System

  • Air cleaner; single element canister type

Control System

  • Auto/start/stop control
  • Engine cycle crank
  • Generator set packages include Caterpillar's voltage regulator
  • Speed adjust
  • IVR includes reactive droop capability, 3-phase voltage sensing, KVAR / PF modes, RFI suppression, min / max exciter. Limiter and exciter diode monitor
  • 24 Volt DC operation
  • Engine cool-down timer
  • Text alarm/event descriptions
  • Emergency stop pushbutton
  • Environmental sealed front face
  • EMCP 4.2B
  • Generator mounted - rear facing
  • Controls:
  • Lamp test
  • Alarm acknowledge
  • PLC functionality
  • Load histogram feature
  • Customizable screens -0 True RMS AC metering, 3-phase, +/-2% accuracy
  • ATAAC - 3516E package radiators shipped installed
  • 3 Analog inputs
  • 1 programmable digital outputs
  • Accessory module data link
  • 1 programmable relay outputs (Form C)
  • Customer data link (Modbus RTU)
  • Serial annunciator module data link
  • Cat connect
  • Digital indication for:
  • Reverse reactive power (kVAr) (32RV)
  • Number of I/O varies on options selected
  • Certified standard PGS provided
  • 6 Customer programmable digital inputs
  • RPM
  • 4 programmable relay outputs (Form A)
  • Communications:
  • Operating hours
  • Overcurrent (50/51)
  • Volts (L-L & L-N)
  • Frequency (Hz)
  • Oil pressure (psi, kPa or bar) - Coolant temperature - Volts (L-L & L-N) - Frequency (Hz) - Amps (per phase & average) - Power factor (per phase & average) - kW (per phase, average & percent) - kVA (per phase, average & percent) - kVAr (per phase, average & percent) - kW-hr (total) - kVAr-hr (total)
  • Coolant temperature
  • kVAr (per phase, average & percent)
  • kVA (per phase, average & percent)
  • Amps (per phase & average)
  • kW (per phase, average & percent)
  • Power factor (per phase & average)
  • kW-hr (total)
  • kVAr-hr (total)
  • Warning/shutdown with common LED indication of shutdowns for:
  • Emergency stop
  • Failure to start (overcrank)
  • High coolant temperature
  • Low oil pressure
  • Overspeed
  • Programmable protective relaying functions
  • Low coolant level
  • Low coolant temperature
  • Over/under voltage (27/59)
  • Generator phase sequence
  • Over/under frequency (81 o/u)
  • Reverse power (kW) (32)

Governing System

  • ADEM A3

Exhaust System

  • Flanged faced outlet(s)
  • Dry exhaust manifold

Fuel System

  • Fuel priming pump
  • Flexible fuel lines - shipped loose
  • Fuel cooler; not included with packages without radiator
  • Secondary fuel filters

General

  • Caterpillar yellow with high gloss black rails and radiator
  • SAE standard rotation
  • Right hand servicing
  • Flywheel and flywheel housing - SAE No. 00

Generator and Attachments

  • Winding temperature detectorsle pattern
  • Busbar connections, right side extension box, bottom cable entry
  • Busbar connections, top center mounted, top cable entry
  • Winding temperature detectors
  • High voltage:
  • Form wound
  • Random wound
  • Busbar connections, top center mounted, top cable entry
  • Permanent magnet excitation (PMG)
  • NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime/150C standby)
  • Anti-condensation space heater
  • NEMA standard hole pattern
  • Permanent magnet excitation (PMG)
  • Form wound
  • Winding temperature detectors
  • 3 Phase brushless, Salient pole
  • Six lead
  • Class H insulation, Class F temperature rise at 40C ambient (105C prime/130C standby)
  • Low voltage:
  • Internal excitation (IE)
  • Medium voltage:
  • NEMA standard hole pattern
  • NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime/150C standby

Literature

  • Parts book
  • Operation & Maintenance Manual

Lubrication System

  • Oil filter, filler and dipstick
  • Oil drain lines and valve
  • Lubricating oil
  • Gear type lube oil pump
  • Integral lube oil cool
  • Fumes disposal

Mounting System

  • Rubber anti-vibration mounts - shipped loose
  • Rails - Engine/generator/radiator mounting
  • Anti-vibration mounts (shipped loose)

Starting System

  • Battery disconnect switch
  • 24 Volt electric starting motor
  • Battery and battery rack w/cables
  • 45 Amp Charging alternator

3516 (60 Hz) with Upgradeable Package Optional Equipment

Control System

  • EMCP 4.3, EMCP 4.4
  • Local annunciator module: [ ] NFPA 110 [ ] Custom

Air Inlet System

  • Dual element air cleaner
  • Single element filter

Cooling System

  • Standard ambient radiators
  • Standard ambient ATAAC radiators
  • Optional installed ATAAC radiators
  • Coolant
  • Optional installed radiators
  • Water level switch gauges

Engine Options

  • Starting motors: [ ] Standard [ ] Heavy duty
  • Muffler: [ ] Industrial Grade
  • Air cleaner: [ ] Single element air cleaners [ ] Dual element air cleaners [ ] Heavy duty air cleaners
  • Starting aids: [ ] 220V 50 Hz Jacket water heater
  • Batteries: [ ] Standard (1400 CCA) [ ] Heavy Duty (2800 CCA)

Crankcase System

  • Ventilation system
  • No explosion relief valves
  • Explosion relief valves

Alternators

  • Temperature rise (over 40°C ambient): [ ] 150°C [ ] 125°C [ ] 105°C [ ] 80°C

Exhaust System

  • Y Adapters
  • Flanges
  • Flange and exhaust expanders
  • Exhaust offset
  • Clean emission parts
  • Tier 4 clean emissions module
  • Flexible fittings
  • Mufflers
  • Tier 4 clean emission MOD Kits
  • Elbows
  • Tier 4 dosing cabinet

Fuel System

  • Primary fuel filter
  • Fuel priming pumps (Tier 4) - Manual or electric

General

  • Special paint (Colors other than Caterpillar yellow or high performance paints)
  • The following options are based on regional and product configuration:
  • UL 2200 package
  • US aid emblem
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007

Power Termination

  • Circuit breaker rating: [ ] 2000A [ ] 2500A [ ] 3200A [ ] 4000A
  • Circuit breaker operation: [ ] Electrical
  • Power termination: [ ] Busbar [ ] Circuit breaker
  • Circuit breaker trip unit: [ ] LSI [ ] LSIG [ ] LSIG-P

Generators and Attachments

  • Alternator air cleaner
  • Low / Medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 Frame
  • High voltage: 12470, 13200, 13800 volts, 3 phase 1800 rpm,FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 Frame
  • High voltage: 6300, 6600, 6900 volts, 3 phase 1800 rpm, FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 Frame
  • Low / Medium voltage: 380, 416, 440, 480, 600, 2400, 4160 Volts, 3 Phase 1800 RPM, FW, PM, No. of Leads = 6, Pitch = .6667: 1600, 1800 Frame
  • Thermostat for space heater
  • Generator conversion
  • Low / Medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, PM, No. of Leads = 6, Pitch = .6667: 1600 and 1800 Frames
  • Differential current transformers (DCT)
  • Low / Medium voltage: 380, 440, 480, 600 volts, 3 phase 1800 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 Frame
  • Differential current transformers (DCT) 8.7 kV and 15 kV classes
  • Space heater

Extended Service Contract (ESC)

  • Extended Service Contract (ESC): [ ] 2 Year [ ] 3 Year [ ] 5 Year

Instrumentation

  • Pyrometer and thermocouples

Lubrication System

  • Prelube pumps
  • Lube oil in standard sump
  • Oil level regulator

Mounting System

  • Puck style low efficiency isolators
  • Spring type vibration isolators
  • IBC vibration isolators

Power Connections

  • Neutral ground connections
  • Center post busbars
  • Right side power connections
  • Rear power connections
  • Low voltage Circuit breakers
  • Ground cables between generator and terminal box
  • Left side power connections
  • 2700 Frame, four lead, four terminal

Special Tests / Reports

  • Generator test report
  • Fuel consumption test
  • Standard engine test charge
  • OSHPD Certification
  • Canadian Standards Association certification
  • PGS Test report @ 1.0 power factor
  • Generator set fuel consumption test
  • Torsional vibration analysis reports
  • IBC Certification
  • PGS Test report @ 0.8 power factor

Starting and Charging

  • Electric starting motors
  • Air pressure regulator
  • Engine barring device
  • Starter cover
  • 10, 20, 35 and 50 Amp Battery chargers
  • 24 Volt battery set - Dry
  • Jacket water heaters
  • Air starting motors

Extended Service Coverage

  • Platinum, Gold and Silver coverage

See how 3516 (60 Hz) with Upgradeable Package compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Generator Set Inventory

View your local dealer's inventory to fit your power needs

Learn More

Customize Your Generator Set

Build and customize your own generator set to perfectly fit your needs.

Learn More

Media Gallery

3616 Upgradeable Packaging Generator Set (Rear Right)

3616 Upgradeable Packaging Generator Set (Rear Left)

3616 Upgradeable Packaging Generator Set (Front Left)

3616 Upgradeable Packaging Generator Set (Front Left)

3616 Upgradeable Packaging Generator Set (Rear Right)
3616 Upgradeable Packaging Generator Set (Rear Left)
3616 Upgradeable Packaging Generator Set (Front Left)
3616 Upgradeable Packaging Generator Set (Front Left)

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3516 (60 Hz) with Upgradeable Package

Start 3516 (60 Hz) with Upgradeable Package Tour
close

Check out current offers for the 3516 (60 Hz) with Upgradeable Package

View More Offers