DE88 GC (60 HZ) C4.4 | 80 kW Diesel Generator

Diesel Generator Sets DE88 GC (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
80 ekW
80 ekW
Minimum Rating
80 ekW
80 ekW
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

80 ekW Diesel Generator Set

Producing reliable power of 80 ekW at 60 Hz, our DE88 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Saves up to 17% Installed Space

Requires less space for installation; leaves more room for your on-going operations

One piece roof, sloped 1° Prevents water accumulation

Enclosure designed to be waterproof for reliability and durability

Up to 250 Events Logged

GCCP auto mains control panel provides access to historical alarms and operating indicators

Product Specifications for DE88 GC (60 Hz)

Maximum Rating 80 ekW 80 ekW
Minimum Rating 80 ekW 80 ekW
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 220 to 480 Volts 220 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C4.4, In-line 4, 4-cycle diesel C4.4, In-line 4, 4-cycle diesel
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 268.5 in 4.4 l
Compression Ratio 17.25:1 17.25:1
Aspiration Turbocharged Turbocharged
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 89.6 in 2275 mm
Width - Maximum 43.3 in 1099 mm
Height - Maximum 57.7 in 1465 mm
Dry Weight - Genset (maximum) 1245 lb 2745 kg

DE88 GC (60 Hz) Standard Equipment

Engine

  • C4.4, Inline 4 cylinder, 4 stroke diesel

Governor

  • Mechanical governor

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Genset Control

  • GCCP 1.1

Enclosure

  • Cat GC enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE88 GC (60 Hz) Optional Equipment

Auxiliary Supply Voltage

  • 120V

Certification

  • Australia, CIS, Gulf Certification
  • Certificate of Conformance

Alternator Requirements

  • Space heater

Fuel Storage

  • Low fuel level shutdown
  • Single wall tank with containment
  • Dual wall 8 hour fuel tank
  • Low fuel level alarm
  • High fuel level alarm

Genset Control

  • Volt free contacts for genset running
  • Earth fault
  • Panel mounted audible alarm
  • USB to RS485 Communications device
  • Emergency stop with key
  • Earth leakage
  • Battery charger
  • Volt free contacts for common alarm
  • Coolant heater
  • Standby Pack (Smart Jacket water heater, Battery charger)
  • Battery
  • Low coolant level shutdown

Circuit breaker

  • 3 Pole Circuit breaker 160A
  • 3 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 200A
  • 3 Pole Circuit breaker 400A
  • 4 Pole Circuit breaker 160A
  • 4 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 200A
  • Circuit breaker padlock
  • 4 Pole Circuit breaker 400A
  • Neutral earth link
  • Overload via alarm switch on breaker

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how DE88 GC (60 Hz) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE88GC

DE88GC

DE88GC

DE88GC

DE88GC
DE88GC
DE88GC
DE88GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE88 GC (60 Hz)

Start DE88 GC (60 Hz) Tour
close

Check out current offers for the DE88 GC (60 Hz)

View More Offers