DE50 GC (60 HZ) C3.3 | 45 kW Diesel Generator

Diesel Generator Sets C3.3 (60 Hz) | DE50 GC

Request A Price Find Dealer

Key Specs

Maximum Rating
45 ekW
45 ekW
Duty Cycle
Standby
Standby
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

45 ekW Diesel Generator Set

Producing reliable power of 45 ekW at 60 Hz, our DE50 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Logs Up to 250 Events

GCCP auto mains control panel provides alarm and operating indicator history

Reliability tested for 500 Hours

Emergency power you can count on when it is needed

Saves up to 20% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Product Specifications for C3.3 (60 Hz) | DE50 GC

Maximum Rating 45 ekW 45 ekW
Duty Cycle Standby Standby
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 220 to 480 Volts 220 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Minimum Rating 45 ekW 45 ekW
Engine Model Cat® C3.3, In-line 3, 4-cycle diesel Cat® C3.3, In-line 3, 4-cycle diesel
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 201.4 in³ 3.3 l
Compression Ratio 17.25:1 17.25:1
Aspiration Turbocharged Turbocharged
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 89.7 in 2278 mm
Width - Maximum 35.4 in 900 mm
Height - Maximum 52 in 1322 mm
Dry Weight - Genset (maximum) 1031 lb 2273 kg

C3.3 (60 Hz) | DE50 GC Standard Equipment

Engine

  • C3.3, Inline 3 cylinder, 4 stroke diesel

Genset Control

  • GCCP 1.1

Governor

  • Mechanical governor

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Enclosure

  • Cat GC enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

C3.3 (60 Hz) | DE50 GC Optional Equipment

Certification

  • Certificate of Conformance
  • Australia, CIS, Gulf Certification

Auxiliary Supply Voltage

  • 120V

Alternator Requirements

  • Space heater

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Single wall tank with containment
  • Low fuel level shutdown
  • Low fuel level alarm
  • High fuel level alarm

Genset Control

  • Battery charger
  • Volt free contacts for common alarm
  • Volt free contacts for genset running
  • Earth leakage
  • Earth fault
  • USB to RS485 Communications device
  • Emergency stop with key
  • Panel mounted audible alarm
  • Coolant heater
  • Standby Pack (Smart Jacket water heater, Battery charger)
  • Battery
  • Low coolant level shutdown

Circuit breaker

  • 3 Pole Circuit breaker 63A
  • 3 Pole Circuit breaker 80A
  • 3 Pole Circuit breaker 100A
  • 3 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 160A
  • 3 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 63A
  • 4 Pole Circuit breaker 80A
  • 4 Pole Circuit breaker 100A
  • 4 Pole Circuit breaker 125A
  • 4 Pole Circuit breaker 160A
  • 4 Pole Circuit breaker 200A
  • Circuit breaker padlock
  • Neutral earth link
  • Overload via alarm switch on breaker

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how C3.3 (60 Hz) | DE50 GC compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE50GC

DE50GC

DE50GC

DE50GC

DE50GC
DE50GC
DE50GC
DE50GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the C3.3 (60 Hz) | DE50 GC

Start C3.3 (60 Hz) | DE50 GC Tour
close

Check out current offers for the C3.3 (60 Hz) | DE50 GC

View More Offers