CG132B-16 800 kW

Gas Generator Sets CG132B-16


Key Specs

Continuous Rating
800 kW @1.0pf
800 kW @1.0pf
Fuel Type
Natural Gas, Biogas, Hydrogen Blend (up to 25%)
Natural Gas, Biogas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency
43.5% / 42.6%
43.5% / 42.6%

Overview

560 - 800 kW Gas Generator

The Cat CG132B family of gas engines are perfectly tailored to the challenges of the power plant in an age of global value chains.

Benefits

Up to 25% hydrogen blended fuel option

Enables operation of up to 25% hydrogen blend (by volume) with pipeline natural gas fuel.

Digital Plant Control

Total Plant and Energy Management System (TPEM) gives you comprehensive and flexible digital control of your generator set�s efficiency and performance helping to reduce planning and installation costs.

Robust

Improved oil management with optimized cylinder and turbo chargers set new standards in terms of durability and reliability.

Product Specifications for CG132B-16

Continuous Rating 800 kW @1.0pf 800 kW @1.0pf
Fuel Type Natural Gas, Biogas, Hydrogen Blend (up to 25%) Natural Gas, Biogas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency 43.5% / 42.6% 43.5% / 42.6%
Maximum Standby Rating 800 kW 800 kW
Frequency 50 / 60 Hz 50 / 60 Hz
RPM 1500 / 1800 rpm 1500 / 1800 rpm
Engine Model CG132 CG132
Displacement 2135.8 in³ 35 l
Aspiration TA TA
Bore 5.2 in 132 mm
Stroke 6.3 in 160 mm
Length 165 in 4200 mm
Width 70 in 1780 mm
Height 85 in 2150 mm
Dry Weight - Genset 17691 lb 8070 kg

CG132B-16 Standard Equipment

Air Inlet

  • Turbocharger with a water-cooled bearing case for all cylinder
  • One-element single-stage air cleaner with enclosure and sevice indicator

Control Panels

  • TPEM (Total Plant & Energy Management System)

Cooling

  • Flange connections for JW inlet and outlet
  • Jacket water and SCAC thermostats
  • Electrical jacket water and aftercooler coolant pump
  • flange connections for JW inlet and outlet
  • ANSI/DN customer flange connections for JW inlet and outlet
  • Cat flanges on SCAC circuit

Exhaust

  • Exhaust waste gate for the CG132B-16
  • Closed crankcase ventilation system
  • PEARL/Low resistence exhaust system

Fuel system

  • Electronic fuel metering valve
  • Independently controlled cylinder monitoring and ignition system
  • Pre-chamber spark plugs

Generator

  • grid code generator
  • Reactive droop
  • closed-coupled generator result in no torque transmission to the base frame
  • Busbar connections
  • Anti-condensation space heater
  • 3-phase sensing and KVAR/PF control
  • Winding temperature detectors

Starting/Charging

  • 24V starting motors
  • Battery disconnect switch

General

  • Crankshaft vibration damper and guard

CG132B-16 Optional Equipment

Air Inlet

  • Air cleaner with precleaner
  • Mounting stand

Cooling

  • CHP skid

Grid Code Compliance

  • 50Hz: Germany, Belgium, Great Britain, Italy, Poland, and Netherlands

See how CG132B-16 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Customize Your Gas Generator Set

Build and customize your own generator set to perfectly fit your needs.

Learn More

Size Your Generator Set

Find the right generator for your power and project needs.

Learn More

Media Gallery

CG132B-16 Gas Generator Sets

CG132B-16 Gas Generator Sets

CG132B-16 Gas Generator Sets

CG132B-16 Gas Generator Sets

CG132B-16 Gas Generator Sets

CG132B_V16

CG132B-16  Gas Generator Sets
CG132B-16 Gas Generator Sets
CG132B-16 Gas Generator Sets
CG132B-16 Gas Generator Sets
CG132B-16 Gas Generator Sets
CG132B_V16

CHP

Efficiency at a New Level from Caterpillar | Cat® CG132B Gas Generator Set

CHP
Efficiency at a New Level from Caterpillar | Cat® CG132B Gas Generator Set

360 View

Check out current offers for the CG132B-16

View More Offers