DE56AE0 (60 Hz) | 45 ekW Diesel Generator

Diesel Generator Sets C3.3 | DE56AE0

Request A Price Find Dealer

Key Specs

Maximum Rating
45 ekW
45 ekW
Minimum Rating
40 ekW
40 ekW
Emissions/Fuel Strategy
Non-Certified Emissions
Non-Certified Emissions

Overview

DE56AE0 | 45 ekW Diesel Generator Set

The range Caterpillar generator sets provides reliable energy solutions for every business, every need. Cat generators can be installed as the prime power source or standby service.

Product Specifications for C3.3 | DE56AE0

Maximum Rating 45 ekW 45 ekW
Minimum Rating 40 ekW 40 ekW
Emissions/Fuel Strategy Non-Certified Emissions Non-Certified Emissions
Voltage 220 to 380 Volts 220 to 380 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model Cat® C3.3 Cat® C3.3
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 201.4 in³ 3.3 l
Compression Ratio 17.25:1 17.25:1
Aspiration Turbocharged Turbocharged
Fuel System Common Rail Common Rail
Governor Type Mechanical Mechanical
Length - Maximum 66.1 in 1680 mm
Width - Maximum 760 mm 29.9 in
Height - Maximum 52.5 in 1333 mm
Dry Weight - Genset (maximum) 1795 lb 814 kg

C3.3 | DE56AE0 Standard Equipment

Engine

  • C3.3, Inline 3 cylinder, 4 stroke diesel

Control panel

  • EMCP 4.1 Control panel

Governing system

  • Mechanical governor

Alternator

  • GTA Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Enclosure

  • Modular easy access acoustic enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

Product Brochures and More Are Ready to Download!

See how C3.3 | DE56AE0 compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE56AE0

DE56AE0

DE56AE0

DE56AE0

Enclosure

Enclosure

Enclosure

Enclosure

DE56AE0
DE56AE0
DE56AE0
DE56AE0
Enclosure
Enclosure
Enclosure
Enclosure

360 View
360 View

Check out current offers for the C3.3 | DE56AE0

View More Offers