DE800S GC (60 Hz) 800 ekW Diesel Generator

Diesel Generator Sets DE800S GC


Key Specs

Minimum Rating
800 eKW
800 eKW
Maximum Rating
800 eKW
800 eKW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

800 eKW Diesel Generator Set

Producing reliable power at 800 ekW, 60 Hz, our DE800S GC diesel generator set is made to meet your needs in standby applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100 per cent rated load in one step. This generator set is a low fuel consumption system.

Benefits

Accepts 100% Block Load

Demonstrated capability to pick up large on-site loads

Full Power up to 50°C Ambient

Provides full power even on hottest days of the year

Conforms to ISO8528-5 G3 Load Acceptance

Maintains voltage and frequency during transient events

Product Specifications for DE800S GC

Minimum Rating 800 eKW 800 eKW
Maximum Rating 800 eKW 800 eKW
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 380 - 480 Volts 380 - 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C27 TA, V-12, 4-Stroke Water-Cooled Diesel C27 TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.4 in 137.2 mm
Stroke 6 in 152.4 mm
Displacement 1649.47 in³ 27.03 l
Compression Ratio 16.5:1 16.5:1
Aspiration TA TA
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4
Length - Minimum 164.3 in 4175 mm
Length - Maximum 164.3 in 4175 mm
Width - Minimum 73.1 in 1856 mm
Width - Maximum 73.1 in 1856 mm
Height - Minimum 87.3 in 2217.5 mm
Height - Maximum 87.3 in 2217.5 mm
Dry Weight - Genset (minimum) 13695 lb 6212 kg
Dry Weight - Genset (maximum) 13695 lb 6212 kg

DE800S GC Standard Equipment

Control Panel

  • GCCP1.3

Cooling System

  • Radiator

DE800S GC Optional Equipment

Control Panels

  • Remote monitoring software

Starting/Charging

  • Jacket water heater

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DE800S GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Generator Set Inventory

View your local dealer's inventory to fit your power needs

Learn More

Customize Your Generator Set

Build and customize your own generator set to perfectly fit your needs.

Learn More

Media Gallery

DE800S GC

DE800S GC

DE800S GC

DE800S GC

DE800S GC
DE800S GC
DE800S GC
DE800S GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE800S GC

Start DE800S GC Tour
close

Check out current offers for the DE800S GC

View More Offers