CG260-16 4500 kW

Gas Generator Sets CG260-16

Request A Price Find Dealer

Key Specs

Continuous Rating
4500 / 4050 ekW @1.0pf
4500 / 4050 ekW @1.0pf
Fuel Type
Natural Gas, Hydrogen Blend (up to 25%)
Natural Gas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency
44.60 / 44.3%
44.60 / 44.3%

Overview

4500 KW Generator Set

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Benefits

Up to 25% hydrogen blended fuel option

Enables operation of up to 25% hydrogen blend (by volume) with pipeline natural gas fuel.

Product Specifications for CG260-16

Continuous Rating 4500 / 4050 ekW @1.0pf 4500 / 4050 ekW @1.0pf
Fuel Type Natural Gas, Hydrogen Blend (up to 25%) Natural Gas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency 44.60 / 44.3% 44.60 / 44.3%
Maximum Standby Rating 4500 ekW 4500 ekW
Frequency 50 / 60 Hz 50 / 60 Hz
RPM 1000 / 900 rpm 1000 / 900 rpm
Engine Model CG260-16 CG260-16
Displacement 16586 in³ 271.8 l
Stroke 12.6 in 320 mm
Bore 10.2 in 260 mm
Aspiration TA TA
Length 371 in 9420 mm
Width 110 in 2794 mm
Height 133 in 3390 mm
Dry Weight - Genset 117505 lb 53299.4 kg

CG260-16 Standard Equipment

Air Inlet

  • One-element single-stage air cleaner with enclosure and sevice indicator
  • Turbocharger with a water-cooled bearing case for all cylinder

Control Panels

  • TEM (Total Electronic Management)

Cooling

  • flange connections for JW inlet and outlet
  • Jacket water and SCAC thermostats
  • Electrical jacket water and aftercooler coolant pump

Exhaust

  • Closed crankcase ventilation system
  • Exhaust waste gate for the CG260-16

Fuel system

  • Pre-chamber spark plugs
  • Independently controlled cylinder monitoring and ignition system
  • Electronic fuel metering valve

Generator

  • Reactive droop
  • 3-phase sensing and KVAR/PF control
  • Winding temperature detectors
  • Grid code generator
  • Anti-condensation space heater
  • Closed-coupled generator result in no torque transmission to the base frame
  • Busbar connections

Starting/Charging

  • Compressed air engine start

General

  • Crankshaft vibration damper and guard

CG260-16 Optional Equipment

Cooling

  • CHP skid

Grid Code Compliance

  • 50Hz: Germany, Belgium, Great Britain, Italy, Poland, and Netherlands

See how CG260-16 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

CG260-16

CG260-16

360 View

Check out current offers for the CG260-16

View More Offers