Studio Shot

Flat Floor Buckets - Performance Series 2.9 m3 (3.8 yd3), Pin On, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
107.8 in
2738 mm
Height
56.3 in
1431 mm
Weight
2828.5 lb
1283 kg

Overview

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Product Specifications for 2.9 m3 (3.8 yd3), Pin On, Weld-On Adapters

Width 107.8 in 2738 mm
Height 56.3 in 1431 mm
Weight 2828.5 lb 1283 kg
Length 64 in 1625 mm
Capacity 3.8 yd³ 2.9 m³
Base Edge Thickness 1.3 in 32 mm
Interface Type Pin On Pin On

See how 2.9 m3 (3.8 yd3), Pin On, Weld-On Adapters compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments