Width | 116 in 2946 mm |
Bucket Linkage | Pin-On Pin-On |
GET | K80 K80 |
Number of Tips | 8 8 |
Weight | 4200 lb 1907 kg |
Capacity | 5.75 yd³ 4.4 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Width | 116 in 2946 mm |
Bucket Linkage | Pin-On Pin-On |
GET | K80 K80 |
Number of Tips | 8 8 |
Weight | 4200 lb 1907 kg |
Capacity | 5.75 yd³ 4.4 m³ |
Caterpillar product brochures and other informational documents are available for your growing business.