Studio Shot

Woodchip Buckets 6.9 m3 (9.0 yd3), Pin On, Base Edge

Request A Price Click for Price

Key Specs

Width
133.1 in
3381 mm
Height
64.6 in
1640 mm
Weight
4277 lb
1940 kg

Overview

Woodchip buckets are built for high-volume loading of woodchips.

Product Specifications for 6.9 m3 (9.0 yd3), Pin On, Base Edge

Width 133.1 in 3381 mm
Height 64.6 in 1640 mm
Weight 4277 lb 1940 kg
Length 74.4 in 1889 mm
Capacity 9 yd³ 6.9 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Pin On Pin On

See how 6.9 m3 (9.0 yd3), Pin On, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View