Studio Shot

Sand & Gravel Buckets 3.2 m3 (4.2 yd3), Fusion Coupler, Bolt-On Cutting Edge, 23.5R25 Tires

Request A Price Click for Price

Key Specs

Width
108 in
2750 mm
Height
58.5 in
1487 mm
Weight
2949.8 lb
1338 kg

Overview

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Product Specifications for 3.2 m3 (4.2 yd3), Fusion Coupler, Bolt-On Cutting Edge, 23.5R25 Tires

Width 108 in 2750 mm
Height 58.5 in 1487 mm
Weight 2949.8 lb 1338 kg
Length 58.2 in 1478 mm
Capacity 4.2 yd³ 3.2 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Fusion Coupler Fusion Coupler

See how 3.2 m3 (4.2 yd3), Fusion Coupler, Bolt-On Cutting Edge, 23.5R25 Tires compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Sand & Gravel Buckets at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Sand & Gravel Buckets at Work
An Attachment for Every Job - Cat® Work Tool Attachments