Studio Shot

Multi-Purpose Buckets 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
108.3 in
2750 mm
Height
52.6 in
1337 mm
Weight
3443.6 lb
1562 kg

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Product Specifications for 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Width 108.3 in 2750 mm
Height 52.6 in 1337 mm
Weight 3443.6 lb 1562 kg
Length 52.9 in 1343 mm
Interface Type Fusion™ Coupler Fusion™ Coupler
Capacity 3.5 yd³ 2.7 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Jaw Opening 44.6 in 1134 mm
Clam Angle 71 degrees 71 degrees
Required Hydraulics 3rd Function 3rd Function

See how 2.7 m3 (3.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Small Wheel Loader Multi-Purpose Bucket Back-dragging Operation
Small Wheel Loader Multi-Purpose Bucket Loading Gravel