Studio shot

General Purpose Buckets General Purpose Bucket 3.1m³ (4.00yd³)

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
79 in
2900 mm
Weight
2778 lb
1260 kg

Overview

General Purpose Bucket 3.1m³ (4.00yd³)

Product Specifications for General Purpose Bucket 3.1m³ (4.00yd³)

Interface Vertical Pin Lock Vertical Pin Lock
Width 79 in 2900 mm
Weight 2778 lb 1260 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Capacity 1.5 yd³ 1.15 m³

See how General Purpose Bucket 3.1m³ (4.00yd³) compares against frequently compared products.

Media Gallery

Studio shot

Studio shot