Studio shot

General Purpose Buckets General Purpose Bucket 4.4m³ (5.75yd³)

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
120 in
3040 mm
Weight
4136 lb
1876 kg

Overview

General Purpose Bucket 4.4m³ (5.75yd³)

Product Specifications for General Purpose Bucket 4.4m³ (5.75yd³)

Interface Vertical Pin Lock Vertical Pin Lock
Width 120 in 3040 mm
Weight 4136 lb 1876 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 5.75 yd³ 4.4 m³
Capacity 5.75 yd³ 4.4 m³

See how General Purpose Bucket 4.4m³ (5.75yd³) compares against frequently compared products.

Media Gallery

Studio shot

Studio shot