Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
126 in
3201 mm
Weight
4980 lb
2259 kg
Capacity
6 ft³
4.6 l

Overview

Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Product Specifications for Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Width 126 in 3201 mm
Weight 4980 lb 2259 kg
Capacity 6 ft³ 4.6 l

See how Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series compares against frequently compared products.

Media Gallery

Flat Floor Bucket

Flat Floor Bucket