11.5 m³ (15 yd³) - 635-9322

Iron Ore 11.5 m³ (15 yd³) - 635-9322

Request A Price Click for Price

Key Specs

Bucket Width
4900 mm
193 in
Edge Type
Spade
Spade
GET Style
HA
HA

Overview

LWL Bucket

11.5 m³ (15 yd³) Iron Ore bucket for the 992 Wheel Loader. Contact your dealer for more information on additional wear protection options.

Product Specifications for 11.5 m³ (15 yd³) - 635-9322

Bucket Width 4900 mm 193 in
Edge Type Spade Spade
GET Style HA HA
Bucket Weight 26162 lb 11867 kg
Capacity 11.5 m³ 15 yd³
Nominal Density (High Lift) 1842 kg/m³ 3105 lb/yd³
Nominal Density (Std Lift) 3620 lb/yd³ 2148 kg/m³
Attachment Type Pin-on Pin-on
Application Iron Ore Iron Ore

See how 11.5 m³ (15 yd³) - 635-9322 compares against frequently compared products.

Media Gallery

LWL Bucket