938M

Small Wheel Loaders 938M

Request A Price Find Dealer

Key Specs

Maximum Gross Power
188 hp
140 kW
Operating Weight
35778 lb
16229 kg
Bucket Capacities
2.5-5 m3 (3.2-6.5 yd3)
2.5-5 m3 (3.2-6.5 yd3)

Overview

Configured for Success

The Cat 938M Small Wheel Loader sets the standard for productivity, fuel efficiency and operator comfort. The improved optimized Z-bar loader linkage delivers the quick loading performance of a traditional Z-bar with the parallelism and load handling capability of a tool carrier. A high torque, low speed C7.1 ACERT engine works in concert with an intelligent hystat power train to deliver fuel efficiency as standard. Meets Tier 4 Final/Stage V emission standards with an environmentally friendly, Clean Emission Module designed to manage itself so you can concentrate on your work. Experience the new industry benchmark.

Benefits

Reduced By 30% Engine Speed

Lower engine speed lowers fuel burn.

MORE Control

More refined control with consistent and predictable stopping distances.

Class Leading 68 dB(A) Sound Level

When running at 1,600 RPM in Standard Mode.

Product Specifications for 938M

Maximum Gross Power 188 hp 140 kW
Displacement (Standard Power Mode: Speed Range 1-3*) 427 in³ 7.01 l
Maximum Rated Gross Power - Maximum Engine Speed (Standard Power Mode: Range 1-3*) 1600 r/min 1600 r/min
Rated Net Power - 1,800 rpm - SAE J1349 at Minimum Fan Speed (Performance Power Mode: Range 1-4) 183 hp 137 kW
Maximum Gross Torque - ISO 14396 (Standard Power Mode: Range 1-3*) 642 ft·lbf 870 N·m
Maximum Gross Power - 1,600 rpm - ISO 14396 (DIN) (Standard Power Mode: Range 1-3*) 176 mhp 176 mhp
Maximum Net Torque - SAE J1349 (Performance Power Mode: Range 1-4) 649 ft·lbf 880 N·m
Maximum Gross Power - 1,800 rpm - ISO 14396 (Performance Power Mode: Range 1-4) 188 hp 140 kW
Rated Net Power - 1,600 rpm - ISO 9249 (DIN) at Minimum Fan Speed (Standard Power Mode: Range 1-3*) 172 mhp 172 mhp
Maximum Net Torque - SAE J1349 (Standard Power Mode: Range 1-3*) 627 ft·lbf 850 N·m
Rated Net Power - 1,800 rpm - ISO 9249 (DIN) at Minimum Fan Speed (Performance Power Mode: Range 1-4) 186 mhp 186 mhp
Maximum Rated Gross Power - Maximum Engine Speed (Performance Power Mode: Range 1-4) 1800 r/min 1800 r/min
Maximum Gross Torque - ISO 14396 (Performance Power Mode: Range 1-4) 664 ft·lbf 900 N·m
Displacement (Performance Power Mode: Speed Range 1-4) 427 in³ 7.01 l
Maximum Gross Power - 1,800 rpm - ISO 14396 (DIN) (Performance Power Mode: Range 1-4) 190 mhp 190 mhp
Note (1) Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed. Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed.
Engine Model Cat C7.1 ACERT** Cat C7.1 ACERT**
Rated Net Power - 1,600 rpm - SAE J1349 at Minimum Fan Speed (Standard Power Mode: Range 1-3*) 170 hp 127 kW
Maximum Gross Power - 1,600 rpm - ISO 14396 (Standard Power Mode: Range 1-3*) 173 hp 129 kW
Note (2) *Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology. *Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology.
Note (3) **The Cat C7.1 ACERT engine meets Tier 4 Final/Stage V off-highway emission standards. **The Cat C7.1 ACERT engine meets Tier 4 Final/Stage V off-highway emission standards.
Rated Net Power - 1,600 rpm - ISO 9249 at Minimum Fan Speed (Standard Power Mode: Range 1-3*) 170 hp 127 kW
Maximum Net Torque - ISO 9249:2007 (Standard Power Mode: Range 1-3*) 628 ft·lbf 852 N·m
Rated Net Power - 1,800 rpm - ISO 9249 at Minimum Fan Speed (Performance Power Mode: Range 1-4) 184 hp 137 kW
Maximum Net Torque - ISO 9249:2007 (Performance Power Mode: Range 1-4) 650 ft·lbf 882 N·m
Bucket Capacities 2.5-5 m3 (3.2-6.5 yd3) 2.5-5 m3 (3.2-6.5 yd3)
Bucket Capacities - Light Material 3.1-5 m³ (4.0-6.5 yd³) 3.1-5 m³ (4.0-6.5 yd³)
Bucket Capacities - General Purpose 2.5-3.2 m³ (3.2-4.2 yd³) 2.5-3.2 m³ (3.2-4.2 yd³)
Operating Weight 35778 lb 16229 kg
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2008 Level II ISO 3449:2008 Level II
Note (3) *The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. *The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds.
Note (1) Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
Note (2) The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, are:
– Standard cab: 68 ±3 dB(A)
– Deluxe cab: 66 ±2 dB(A)
The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, are:
– Standard cab: 68 ±3 dB(A)
– Deluxe cab: 66 ±2 dB(A)
Transmission - Gear Box 2.9 gal (US) 11 l
Engine Crankcase 5.3 gal (US) 20 l
Hydraulic System - Including Tank 44.9 gal (US) 170 l
Rear Axles 9.2 gal (US) 35 l
Front Axles 9.2 gal (US) 35 l
Diesel Exhaust Fluid (DEF) Tank 5 gal (US) 19 l
Note DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
Hydraulic Tank 23.8 gal (US) 90 l
Fuel Tank 51.5 gal (US) 195 l
Cooling System 7.9 gal (US) 32 l
Note (1) *3rd and 4th function flow is fully adjustable from 20% to 100% of maximum flow through the secondary display, when equipped. *3rd and 4th function flow is fully adjustable from 20% to 100% of maximum flow through the secondary display, when equipped.
Hydraulic Cycle Time - Performance Mode at 1,800 rpm - Raise, Ground Level to Maximum Lift 5.5 s 5.5 s
Hydraulic Cycle Time - Performance Mode at 1,800 rpm - Total Cycle Time 9.7 s 9.7 s
Relief Pressure - Tilt Cylinder 4351 psi 30000 kPa
Hydraulic Cycle Time - Standard Mode at 1,600 rpm - Total Cycle Time 10.6 s 10.6 s
Maximum Working Pressure - Implement Pump 4061 psi 28000 kPa
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Maximum Working Pressure 4061 psi 28000 kPa
Hydraulic Cycle Time - Standard Mode at 1,600 rpm - Dump, at Maximum Lift Height 1.7 s 1.7 s
Hydraulic Cycle Time - Performance Mode at 1,800 rpm - Dump, at Maximum Lift Height 1.5 s 1.5 s
Hydraulic Cycle Time - Standard Mode at 1,600 rpm - Raise, Ground Level to Maximum Lift 6.2 s 6.2 s
Hydraulic Cycle Time - Performance Mode at 1,800 rpm - Float Down, Maximum Lift to Ground Level 2.7 s 2.7 s
Maximum Flow - Implement Pump - 4th Function Maximum Flow* 42 gal/min 160 l/min
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Relief Pressure 4351 psi 30000 kPa
Hydraulic Cycle Time - Standard Mode at 1,600 rpm - Float Down, Maximum Lift to Ground Level 2.7 s 2.7 s
Maximum Flow - Implement Pump 50 gal/min 190 l/min
Maximum Flow - Implement Pump - 3rd Function Maximum Flow* 50 gal/min 190 l/min
Maximum Working Pressure - Steering Pump 3500 psi 24130 kPa
Steering Articulation Angle - Each Direction 40° 40°
Maximum Flow - Steering Pump 34 gal/min 130 l/min
Number of Steering Wheel Turns - Full Left to Full Right or Full Right to Full Left 3.3 turns 3.3 turns
Maximum Steering Torque - 0° (Straight Machine) 42506 ft·lbf 57630 N·m
Maximum Steering Torque - 40° (Full Turn) 31398 ft·lbf 42570 N·m
Steering Cycle Times - Full Left to Full Right - At 1,800 rpm: 90 rpm Steering Wheel Speed 2.3 s 2.3 s
Forward and Reverse - Range 3 17 mile/h 27 km/h
Forward and Reverse - Range 4 25 mile/h 40 km/h
Note *Creeper control allows maximum speed range adjustability from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through the secondary display, when equipped. Factory default is 7 km/h (4.4 mph). *Creeper control allows maximum speed range adjustability from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through the secondary display, when equipped. Factory default is 7 km/h (4.4 mph).
Forward and Reverse - Range 1* 1-13 km/h (0.6-8 mph) 1-13 km/h (0.6-8 mph)
Forward and Reverse - Range 2 8 mile/h 13 km/h
Note (1) European Union Directive “2000/14/EC” European Union Directive “2000/14/EC”
Average Exterior Sound Pressure (ISO 6395:2008) 101 dB(A) 101 dB(A)
Operator Sound Pressure (ISO 6396:2008) 72 dB(A) 72 dB(A)
Note (1) Other tire choices are available. Contact your Cat dealer for details. Other tire choices are available. Contact your Cat dealer for details.
Standard Size 20.5 R25, radial (L-3) 20.5 R25, radial (L-3)
Note (2) In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities. In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
Other Choices Include 20.5 R25, radial (L-2); 20.5 R25, radial (L-5); 20.5-25 12PR (L-2); 20.5-25 12PR (L-3); 20.5-25 16PR (L-5); 23.5 R25, radial (L-3); 650/65 R25 radial (L-3); Skidder/Agriculture; Solid Tires 20.5 R25, radial (L-2); 20.5 R25, radial (L-5); 20.5-25 12PR (L-2); 20.5-25 12PR (L-3); 20.5-25 16PR (L-5); 23.5 R25, radial (L-3); 650/65 R25 radial (L-3); Skidder/Agriculture; Solid Tires
Note (3) Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
Rear Oscillating ±11 degrees; Open differential (standard); Limited slip differential (optional) Oscillating ±11 degrees; Open differential (standard); Limited slip differential (optional)
Front Fixed; Locking differential (standard) Fixed; Locking differential (standard)
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes.
Recyclability 94% 94%

938M Standard Equipment

POWER TRAIN

  • Auto idle shut down feature
  • Cat C7.1 ACERT engine
    – Power modes (Standard and Performance)
    – Power by range (High Power in Range 4)
    – Turbocharged and aftercooled
    – Filtered crankcase breather
    – Diesel particulate filter
    – Selective Catalyst Reduction
  • Coded start (requires secondary display)
  • Coolant protection to –34° C (–29° F)
  • Enclosed wet disc full hydraulic brakes
  • Fuel priming pump, automatic
  • Hydraulically driven demand cooling fan
  • Hydrostatic transmission with electronic control
    – Operator modes (Default, TC, Hystat, and Ice)
    – Directional Shift Aggressiveness (fast, medium, slow)
    – Rimpull control, adjust wheel torque
    – Creeper control, adjust ground speed
  • Parking brake, electric
  • Single plane cooling package wide six fins per inch density
  • Throttle lock and max speed limiter

HYDRAULICS

  • Automatic lift and bucket kickouts, adjustable in-cab
  • Bucket and fork modes, adjustable in-cab
  • Cylinder damping at kickout and mechanical end stops
  • Fine mode control (fast, medium, slow) in fork mode
  • Hydraulic response setting (fast, medium, slow)
  • Hydraulic diagnostic connectors and S·O·SSM ports
  • Load sensing hydraulics and steering

ELECTRICAL

  • Alternator, 115 amp, heavy duty
  • 12V power supply in cab (2)
  • Batteries, 1,000 CCA (2) 24V system, disconnect switch
  • Back-up alarm
  • Emergency shutdown switch
  • Halogen work and roading lights, LED rear tail lights
  • Product Link™ PRO with three year subscription
  • Remote jump start post
  • Resettable main and critical function breakers

OPERATOR ENVIRONMENT

  • 75 mm (3 in) retractable seat belt, with audible alarm and indicator
  • Automatic temperature control
  • External heated mirrors with lower parabolic
  • Hydraulic control lockout
  • Interior cab lighting, door and dome
  • Interior rearview mirrors (2)
  • Lunch box storage
  • Radio ready speakers
  • Rear window defrost, electric
  • Seat-mounted electronic implement controls, adjustable
  • Column mounted multi function control – lights, wipers, turn signal
  • Tilt and telescopic steering wheel
  • Tinted front glass
  • Wet arm wiper/washer, 2-speed and intermittent, front

OTHER STANDARD EQUIPMENT

  • Large-access enclosure doors with adjustable close/open force
  • Parallel lift loader linkage

EU STANDARD EQUIPMENT

  • Deluxe cab
  • Secondary display
  • Rearview camera

938M Optional Equipment

OPTIONAL EQUIPMENT

  • Autolube, integrated in secondary display
  • Auxiliary flow, third and fourth function, adjustable through secondary display
  • Beacon light, strobe
  • Cab, deluxe (standard in Europe, optional in North America)
    – Electrically adjustable external heated mirrors (2)
    – Secondary display to enable features and adjust parameters
    – Sunscreen, front and rear
  • Camera, rearview (standard in Europe)
  • Cold start package
  • Counterweight, (heavy and logger)
  • Coupler, (Fusion and ISO 23727)
  • Debris packages (low, medium, high)
  • Fenders (extended cover and full coverage)
  • Guarding (machine and operator)
  • Linkage, high lift
  • Lights, auxiliary, halogen or LED with engine and DEF compartment lights
  • Object Detection
  • Product Link ELITE with capabilities for software push, data logging, histogram and trend mapping
  • Radio packages
  • Ride Control System, adjustable through secondary display
  • Seats
    – Deluxe seat – fully adjustable fabric air suspension seat with mid backrest and mechanical lumbar support
    – Premium seat – fully adjustable leather and fabric air suspension with high backrest and air lumbar support. Seat is heated and ventilated on bottom cushion and backrest.
  • Steering
    – Dual mode and secondary
  • NOTE: Not all features are available in all regions.

See how 938M compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Media Gallery

Studio Shot

938M Small Wheel Loader

938M Small Wheel Loader

938M Small Wheel Loader

938M Small Wheel Loader

938M Small Wheel Loader

938M Small Wheel Loader

Front View

Top View

Left View

Rear View

Bottom View

Right View

938M Small Wheel Loader

938M Small Wheel Loader

Studio Shot
938M Small Wheel Loader
938M Small Wheel Loader
938M Small Wheel Loader
938M Small Wheel Loader
938M Small Wheel Loader
938M Small Wheel Loader
Front View
Top View
Left View
Rear View
Bottom View
Right View
938M Small Wheel Loader
938M Small Wheel Loader

M Series Small Wheel Loaders | At Work

M Series Small Wheel Loaders | Overview

Built in Quality: Cat® Small Wheel Loaders Manufactured in Clayton, NC

Safety and Service Overview | Cat® 926M, 930M, 938M Small Wheel Loader

Kick-Outs, Snubbing, Wrap-Out and Soft Detents | M Series Small Wheel Loader Operator Tips

Secondary Display Navigation | M Series Small Wheel Loader Operator Tips

Preventative Maintenance | M Series Small Wheel Loader Operator Tips

Coded Start Feature/Individual Operator Profiles | M Series Small Wheel Loader Operator Tips

Creeper Control | M Series Small Wheel Loader Operator Tips

Rim Pull | M Series Small Wheel Loader Operator Tips

Efficient Hystat Operation | M Series Small Wheel Loader Operator Tips

Throttle Lock | M Series Small Wheel Loader Operator Tips

Fine Mode Control and Perfect Parallelism | M Series Small Wheel Loader Operator Tips

Quick Steer | M Series Small Wheel Loader Operator Tips

Power Train Modes | M Series Small Wheel Loader Operator Tips

Cab Controls and Features | M Series Small Wheel Loader Operator Tips

Hydro-mechanical Applications | M Series Small Wheel Loader Operator Tips

Third and Fourth Auxiliary Flow | M Series Small Wheel Loader Operator Tips

Reversing Fan | M Series Small Wheel Loader Operator Tips

Customize Your Experience | M Series Small Wheel Loader Operator Tips

Diesel Exhaust Fluid (DEF) Fill Alarm | M Series Small Wheel Loader Operator Tips

Cat® Production Measurement (CPM) | M and K Series Small Wheel Loader Operator Tips

Cat® Production Measurement (CPM) Updates | M and K Series Small Wheel Loader Operator Tips

Differential Lock | M Series Small Wheel Loader Operator Tips

Tire Pressure Monitoring System | M Series Small Wheel Loader Operator Tips

Tire Pressure Monitoring System Updates | M Series Small Wheel Loader Operator Tips

Engine Idle Shutdown | M and K Series Small Wheel Loader Operator Tips

Continuously Adjustable Creep Mode | M and K Series Small Wheel Loader Operator Tips

Operator ID and Machine Security | M and K Series Small Wheel Loader Operator Tips

M Series Small Wheel Loaders | At Work
M Series Small Wheel Loaders | Overview
Built in Quality: Cat® Small Wheel Loaders Manufactured in Clayton, NC
Safety and Service Overview | Cat® 926M, 930M, 938M Small Wheel Loader
Kick-Outs, Snubbing, Wrap-Out and Soft Detents | M Series Small Wheel Loader Operator Tips
Secondary Display Navigation | M Series Small Wheel Loader Operator Tips
Preventative Maintenance | M Series Small Wheel Loader Operator Tips
Coded Start Feature/Individual Operator Profiles | M Series Small Wheel Loader Operator Tips
Creeper Control | M Series Small Wheel Loader Operator Tips
Rim Pull | M Series Small Wheel Loader Operator Tips
Efficient Hystat Operation | M Series Small Wheel Loader Operator Tips
Throttle Lock | M Series Small Wheel Loader Operator Tips
Fine Mode Control and Perfect Parallelism | M Series Small Wheel Loader Operator Tips
Quick Steer | M Series Small Wheel Loader Operator Tips
Power Train Modes | M Series Small Wheel Loader Operator Tips
Cab Controls and Features | M Series Small Wheel Loader Operator Tips
Hydro-mechanical Applications | M Series Small Wheel Loader Operator Tips
Third and Fourth Auxiliary Flow | M Series Small Wheel Loader Operator Tips
Reversing Fan | M Series Small Wheel Loader Operator Tips
Customize Your Experience | M Series Small Wheel Loader Operator Tips
Diesel Exhaust Fluid (DEF) Fill Alarm | M Series Small Wheel Loader Operator Tips
Cat® Production Measurement (CPM) | M and K Series Small Wheel Loader Operator Tips
Cat® Production Measurement (CPM) Updates | M and K Series Small Wheel Loader Operator Tips
Differential Lock | M Series Small Wheel Loader Operator Tips
Tire Pressure Monitoring System | M Series Small Wheel Loader Operator Tips
Tire Pressure Monitoring System Updates | M Series Small Wheel Loader Operator Tips
Engine Idle Shutdown | M and K Series Small Wheel Loader Operator Tips
Continuously Adjustable Creep Mode | M and K Series Small Wheel Loader Operator Tips
Operator ID and Machine Security | M and K Series Small Wheel Loader Operator Tips

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology