13 m³ (17 yd³) - 630-4956

Extreme Duty Rock 13 m³ (17 yd³) - 630-4956

Request A Price Click for Price

Key Specs

Bucket Width
193 in
4890 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

13 m³ (17 yd³) Extreme Duty Rock bucket for the 992 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 13 m³ (17 yd³) - 630-4956

Bucket Width 193 in 4890 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 13330 kg 29388 lb
Capacity 13 m³ 17 yd³
Nominal Density (High Lift) 1570 kg/m³ 2647 lb/yd³
Nominal Density (Std Lift) 3000 lb/yd³ 1780 kg/m³
Application Extreme Duty Rock Extreme Duty Rock
Attachment Type Pin-on Pin-on

See how 13 m³ (17 yd³) - 630-4956 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket
LWL Bucket