Studio shot

General Purpose Buckets General Purpose Bucket 6.1m³ (8.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
140 in
3568 mm
Weight
7599 lb
3447 kg

Overview

General Purpose Bucket 6.1m³ (8.00yd³)Performance Series

Product Specifications for General Purpose Bucket 6.1m³ (8.00yd³)Performance Series

Interface Pin On Pin On
Width 140 in 3568 mm
Weight 7599 lb 3447 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 6.1m³ (8.00yd³)Performance Series compares against frequently compared products.

Media Gallery

Studio shot