Width | 114 in 2896 mm |
Bucket Linkage | Fusion Fusion |
GET | K80 K80 |
Number of Tips | 8 8 |
Weight | 3020 lb 1370 kg |
Capacity | 4.5 yd³ 3.4 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Width | 114 in 2896 mm |
Bucket Linkage | Fusion Fusion |
GET | K80 K80 |
Number of Tips | 8 8 |
Weight | 3020 lb 1370 kg |
Capacity | 4.5 yd³ 3.4 m³ |
Caterpillar product brochures and other informational documents are available for your growing business.