Abrasion Flat Floor PS, 4.8m³ (6.25yd³), Pin On

Flat Floor Buckets - Performance Series Abrasion Flat Floor PS, 4.8m³ (6.25yd³), Pin On

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Capacity
6.25 yd³
4.8 m³
Width
126 in
3220 mm

Overview

Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.

Product Specifications for Abrasion Flat Floor PS, 4.8m³ (6.25yd³), Pin On

Interface Pin On Pin On
Capacity 6.25 yd³ 4.8 m³
Width 126 in 3220 mm
Weight 6086 lb 2761 kg
Edge Arrangement Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge
Adapter Size - -

See how Abrasion Flat Floor PS, 4.8m³ (6.25yd³), Pin On compares against frequently compared products.

Media Gallery

Abrasion Flat Floor PS, 4.8m³ (6.25yd³), Pin On

Abrasion Flat Floor PS, 4.8m³ (6.25yd³), Pin On
Abrasion Flat Floor PS, 4.8m³ (6.25yd³), Pin On