Interface | Pin On Pin On |
Width | 118 in 2994 mm |
Weight | 4828 lb 2190 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
Rated Capacity | 5.5 yd³ 4.2 m³ |
Capacity | 5.5 yd³ 4.2 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Interface | Pin On Pin On |
Width | 118 in 2994 mm |
Weight | 4828 lb 2190 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
Rated Capacity | 5.5 yd³ 4.2 m³ |
Capacity | 5.5 yd³ 4.2 m³ |