Model

Grapple 4.6m³ (6.0yd³)

Request A Price Find Dealer

Key Specs

Width
120 in
3059 mm
Bucket Linkage
Fusion™
Fusion™
GET
K90
K90

Overview

4.6m³ (6.0yd³) Grapple Bucket for Wheel Loaders

Product Specifications for 4.6m³ (6.0yd³)

Width 120 in 3059 mm
Bucket Linkage Fusion™ Fusion™
GET K90 K90
Number of GET 8 8
Weight 6226 lb 2824 kg
Capacity 6 yd³ 4.6 m³

See how 4.6m³ (6.0yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model