Interface | VCE VCE |
Width | 114 in 2894 mm |
Weight | 4123 lb 1870 kg |
GET Type | K80 K80 |
Number of Tips | 8 8 |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | No No |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Interface | VCE VCE |
Width | 114 in 2894 mm |
Weight | 4123 lb 1870 kg |
GET Type | K80 K80 |
Number of Tips | 8 8 |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | No No |