930M Aggregate Handler

Small Wheel Loaders 930M Aggregate Handler

Request A Price Find Dealer

Key Specs

Maximum Gross Power
168 hp
125 kW
Operating Weight
31848 lb
14446 kg
Bucket Capacities
2.5-5 m3 (3.3-6.5 yd3)
2.5-5 m3 (3.3-6.5 yd3)

Overview

Configured for Success

The Cat® 930M Aggregate Handler sets a new standard for productivity, fuel efficiency and comfort. A high torque, low speed C7.1 engine works in concert with an intelligent hystat power train to deliver fuel efficiency as standard. The optimized Z-bar loader linkage combined with long wear life Performance Series buckets delivers improved payloads and bucket longevity. Extremely low sound levels, large spacious cab and intuitive controls keep you working comfortably all day and even all night! Experience this industry benchmark.

Benefits

Reduced By 30% Engine Speed

Lower engine speed lowers fuel burn.

MORE Control

More refined control with consistent and predictable stopping distances.

Class Leading 68 dB(A) Sound Level

When running at 1,600 RPM in Standard Mode.

Product Specifications for 930M Aggregate Handler

Maximum Gross Power 168 hp 125 kW
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 427 in³ 7.01 l
Maximum Gross Torque - ISO 14396 (Performance Power Mode: Range 1-4) 601 ft·lbf 815 N·m
Maximum Gross Power - ISO 14396 (Standard Power Mode: Range 1-3*) 160 hp 119 kW
Maximum Gross Torque - ISO 14396 (Standard Power Mode: Range 1-3*) 586 ft·lbf 795 N·m
Note (3) No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems.
Maximum Gross Power - ISO 14396 (Performance Power Mode: Range 1-4) 168 hp 125 kW
Maximum Rated Gross Power - ISO 14396 168 hp 125 kW
Note (2) Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed. Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed.
Maximum Net Torque - SAE J1349 (Performance Power Mode: Range 1-4) 588 ft·lbf 797 N·m
Maximum Net Torque - SAE J1349 (Standard Power Mode: Range 1-3*) 573 ft·lbf 777 N·m
Engine Model Cat® C7.1 Cat® C7.1
Maximum Gross Power - Maximum Engine Speed (Standard Power Mode: Range 1-3*) 1600 r/min 1600 r/min
Emissions The Cat C7.1 engine meets U.S. EPA Tier 4 Final, EU Stage V and Korea Tier 4 Final emission standards. The Cat C7.1 engine meets U.S. EPA Tier 4 Final, EU Stage V and Korea Tier 4 Final emission standards.
Note (1) *Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology. *Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology.
Maximum Gross Power - Maximum Engine Speed (Performance Power Mode: Range 1-4) 1800 r/min 1800 r/min
Net Power - ISO 9249 at Minimum Fan Speed (Performance Power Mode: Range 1-4) 164 hp 122 kW
Net Power - SAE J1349 at Minimum Fan Speed (Performance Power Mode: Range 1-4) 163 hp 122 kW
Maximum Gross Power - ISO 14396 (metric) (Performance Power Mode: Range 1-4) 170 hp 125 kW
Net Power - ISO 9249 (metric) at Minimum Fan Speed (Performance Power Mode: Range 1-4) 166 hp 122 kW
Maximum Net Torque - ISO 9249 (Performance Power Mode: Range 1-4) 587 ft·lbf 796 N·m
Net Power - SAE J1349 at Minimum Fan Speed (Standard Power Mode: Range 1-3*) 156 hp 116 kW
Maximum Rated Gross Power - ISO 14396 (metric) 170 hp 125 kW
Net Power - ISO 9249 (metric) at Minimum Fan Speed (Standard Power Mode: Range 1-3*) 158 hp 116 kW
Maximum Net Torque - ISO 9249 (Standard Power Mode: Range 1-3*) 572 ft·lbf 776 N·m
Maximum Gross Power - ISO 14396 (metric) (Standard Power Mode: Range 1-3*) 162 hp 119 kW
Net Power (Performance Power Mode: Range 1-4) 1800 r/min 1800 r/min
Net Power - ISO 9249 at Minimum Fan Speed (Standard Power Mode: Range 1-3*) 156 hp 116 kW
Net Power (Standard Power Mode: Range 1-3*) 1600 r/min 1600 r/min
Bucket Capacities 2.5-5 m3 (3.3-6.5 yd3) 2.5-5 m3 (3.3-6.5 yd3)
Operating Weight 31848 lb 14446 kg
Note (2) ~Aggregate Handler equipped with full counterweight, optional guards, roading fenders, and cold start package. ~Aggregate Handler equipped with full counterweight, optional guards, roading fenders, and cold start package.
Note (1) **Aggregate Handler machine equipped with full counterweight and optional guards. **Aggregate Handler machine equipped with full counterweight and optional guards.
Operating Weight (1) 14 374 kg (31,689 lb)** 14 374 kg (31,689 lb)**
Operating Weight (2) 14 446 kg (31,848 lb)~ 14 446 kg (31,848 lb)~
ROPS ISO 3471:2008 ISO 3471:2008
Declared Sound Levels Declared Sound Levels
– Operator Sound Pressure Level (ISO 6396:2008): 68 dB(A)*
– Exterior Sound Power Level (ISO 6395:2008): 101 dB(A)*
Declared Sound Levels
– Operator Sound Pressure Level (ISO 6396:2008): 68 dB(A)*
– Exterior Sound Power Level (ISO 6395:2008): 101 dB(A)*
FOPS ISO 3449:2005 LEVEL II ISO 3449:2005 LEVEL II
Note (1) * Measurements were conducted with cab doors and windows closed and at 70% of maximum engine cooling fan speed. Sound level may vary at different engine cooling fan speeds. * Measurements were conducted with cab doors and windows closed and at 70% of maximum engine cooling fan speed. Sound level may vary at different engine cooling fan speeds.
Rear Axle - Oscillation Angle by Tire Size - 20.5 R25, 550/65, 600/65, 650/65 ± 10.5 degrees ± 10.5 degrees
Rear Axle Oscillating Oscillating
Brakes - Parking Spring applied hydraulically released Spring applied hydraulically released
Rear Axle - Traction Aid - Optional Limited slip differential Limited slip differential
Front Axle Fixed Fixed
Brakes - Service Inboard wet disc Inboard wet disc
Note (2) Offset rims available to meet European roading requirements. Offset rims available to meet European roading requirements.
Front Axle - Traction Aid* Locking differential (standard) Locking differential (standard)
Note (3) *Differential front locking axle can be engaged on the go at full torque to 10 km/h (6.2 mph) on the 930M. *Differential front locking axle can be engaged on the go at full torque to 10 km/h (6.2 mph) on the 930M.
Note (1) Power train is governed by the Caterpillar exclusive Intelligent Power Management system to deliver peak performance and efficiency. Power train is governed by the Caterpillar exclusive Intelligent Power Management system to deliver peak performance and efficiency.
Lift Cylinder, Double Acting - Rod Diameter 2.6 in 65 mm
Maximum Flow - Implement Pump - 4th Function Maximum Flow* 42 gal/min 160 l/min
Maximum Flow - Implement Pump 50 gal/min 190 l/min
Relief Pressure - Tilt Cylinder 4061 psi 28000 kPa
Cycle Times - Performance (HP+) at 1,800 rpm/Standard Power Mode at 1,600 rpm - Raise (Ground Level to Maximum Lift) 5.1/5.7 seconds 5.1/5.7 seconds
Cycle Times - Performance (HP+) at 1,800 rpm/Standard Power Mode at 1,600 rpm - Dump (at Maximum Lift Height) 1.5/1.7 seconds 1.5/1.7 seconds
Lift Cylinder, Double Acting - Stroke 28.7 in 728 mm
Tilt Cylinder, Double Acting - Rod Diameter 3.5 in 90 mm
Tilt Cylinder, Double Acting - Stroke 21.9 in 555 mm
Lift Cylinder, Double Acting - Bore Diameter 4.7 in 120 mm
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Relief Pressure 4061 psi 28000 kPa
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Maximum Working Pressure 3771 psi 26000 kPa
Cycle Times - Performance (HP+) at 1,800 rpm/Standard Power Mode at 1,600 rpm - Float Down (Maximum Lift to Ground Level) 2.7/2.7 seconds 2.7/2.7 seconds
Note (2) Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Flow values listed are for a machine running in Performance Power Mode (1,800 rpm).
Tilt Cylinder, Double Acting - Bore Diameter 5.9 in 150 mm
Note (1) Implement system uses a dedicated load sensing variable displacement pump with dual double acting lift cylinders and a single double acting tilt cylinder. Implement system uses a dedicated load sensing variable displacement pump with dual double acting lift cylinders and a single double acting tilt cylinder.
Maximum Working Pressure - Implement Pump 3771 psi 26000 kPa
Note (3) * 3rd and 4th function flow is fully adjustable from 20% to 100% of maximum flow through the secondary display when equipped. * 3rd and 4th function flow is fully adjustable from 20% to 100% of maximum flow through the secondary display when equipped.
Cycle Times - Performance (HP+) at 1,800 rpm/Standard Power Mode at 1,600 rpm - Total Cycle Time 9.3/10.1 seconds 9.3/10.1 seconds
Maximum Flow - Implement Pump - 3rd Function Maximum Flow* 50 gal/min 190 l/min
Forward and Reverse - Range 3 17 mile/h 27 km/h
Note * Creeper control allows maximum speed range adjustability from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through the secondary display when equipped. Factory default is 7 km/h (4.4 mph). * Creeper control allows maximum speed range adjustability from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through the secondary display when equipped. Factory default is 7 km/h (4.4 mph).
Forward and Reverse - Range 1* 1-13 km/h (0.6-8 mph) 1-13 km/h (0.6-8 mph)
Forward and Reverse - Range 2 8 mile/h 13 km/h
Forward and Reverse - Range 4 25 mile/h 40 km/h
Rear Axles 6.6 gal (US) 25 l
Front Axles 6.9 gal (US) 26 l
Hydraulic Tank 23.8 gal (US) 90 l
Engine Crankcase 5.3 gal (US) 20 l
Diesel Exhaust Fluid (DEF) Tank 5 gal (US) 19 l
Transmission - Gear Box 2.2 gal (US) 8.5 l
Cooling System 7.9 gal (US) 30 l
Hydraulic System - Including Tank 43.6 gal (US) 165 l
Fuel Tank 51.5 Gal 195 l
Maximum Flow - Steering Pump 34 gal/min 130 l/min
Steering Cycle Times - Full Left to Full Right - Minimum RPM: Pump Flow Limited 2.8 s 2.8 s
Maximum Working Pressure - Steering Pump 3500 psi 24130 kPa
Steering Cylinder, Double Acting - Bore Diameter 2.8 in 70 mm
Steering Cylinder, Double Acting - Rod Diameter 1.6 in 40 mm
Steering Cylinder, Double Acting - Stroke 17.2 in 438 mm
Note (1) Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders. Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders.
Steering Cycle Times - Full Left to Full Right - Maximum RPM: 90 rpm Steering Wheel Speed 2.4 s 2.4 s
Note (2) Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Flow values listed are for a machine running in Performance Power Mode (1,800 rpm).
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential – 1430. The system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential – 1430. The system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes.
Note (2) ~Aggregate Handler equipped with full counterweight, optional guards, roading fenders, and cold start package. ~Aggregate Handler equipped with full counterweight, optional guards, roading fenders, and cold start package.
Note (1) **Aggregate Handler machine equipped with full counterweight and optional guards. **Aggregate Handler machine equipped with full counterweight and optional guards.
Full Turn Tip Load (2) 9302 kg (20,507 lb)~ 9302 kg (20,507 lb)~
Full Turn Tip Load (1) 9203 kg (20,289 lb)** 9203 kg (20,289 lb)**
Recyclability 94% 94%

930M Aggregate Handler Standard Equipment

POWER TRAIN

  • Axle Duo-Cone™ seal guards
  • Axle seal guards
  • Auto idle shut down feature
  • Auto idle shut down feature
  • Cat C7.1 engine
    – Power modes (Standard and Performance)
    – Power by range (High Power in Range 4)
    – Turbocharged and aftercooled
    – Diesel particulate filter (Fit for Life)
  • Cat® C7.1 engine: – Power Modes (Standard and Performance) – Power by Range (High Power in Range 4) – Turbocharged and aftercooled – Filtered crankcase breather – Diesel particulate filter (Fit for Life)
  • Coded start (requires secondary display)
  • Coolant protection to –34° C (–29° F)
  • Differential lock in front axle
  • Differential lock in front axle
  • Enclosed wet disc full hydraulic brakes
  • Dry type air cleaner
  • Hydraulically driven demand cooling fan
  • Enclosed wet disc full hydraulic brakes
  • Hydrostatic transmission with electronic control
    – Operator modes (Default, TC, Hystat, and Ice)
    – Directional Shift Aggressiveness (fast, medium, slow)
    – Rimpull control, adjust wheel torque
    – Creeper control, adjust ground speed
  • Fuel priming pump, automatic
  • Parking brake, electric
  • Fuel water separator
  • Single plane cooling package wide six fins per inch density
  • Hydraulically driven demand cooling fan
  • Oil sampling ports
  • Intelligent hydrostatic transmission: – Power train modes – Directional Shift Aggressiveness – Rimpull control, adjust wheel torque – Creeper control, adjust ground speed
  • Throttle lock and max speed limiter
  • Lubed for life driveshafts
  • Parking brake, electric
  • Wide spaced 6 fins per inch cooling package
  • S·O·SSM sampling ports
  • Throttle lock and maximum speed limiter

HYDRAULICS

  • Automatic lift lower and tilt kickouts, adjustable in-cab
  • Bucket and fork modes, adjustable in-cab
  • Cylinder damping at kickout and mechanical end stops
  • Fine mode control (fast, medium, slow)
  • Hydraulic response setting (fast, medium, slow)
  • Automatic lift, lower and tilt kickouts
  • Load sensing hydraulics and steering
  • Bucket and Fork Modes, adjustable in-cab
  • Seat-mounted hydraulic joystick controls
  • Cylinder damping at kickout and end stops
  • Fine Mode control in Fork Mode
  • Hydraulic Response setting
  • Load sensing hydraulics and steering
  • Seat-mounted hydraulic joystick controls

ELECTRICAL

  • Alternator, 115 amp, heavy duty
  • Batteries, 1,000 CCA (2) 24V system, disconnect switch
  • Back-up alarm
  • Emergency shutdown switch
  • Halogen work and roading lights, LED rear tail lights
  • Alternator, 115-amp, heavy duty
  • Product Link PRO with three year subscription
  • 12V power supply in cab (2)
  • Remote jump start post
  • Batteries, 1,000 CCA (2) 24 volt system
  • Resettable main and critical function breakers
  • Back-up alarm
  • Emergency shutdown switch
  • Heavy duty gear reduction starter
  • Product Link PRO with subscription
  • Remote jump start post
  • Resettable main and critical function breakers

OPERATOR ENVIRONMENT

  • 75 mm (3 in) High-Vis retractable seat belt, with audible alarm and indicator
  • Automatic temperature control
  • Cab, pressurized
  • Camera, rearview
  • External heated mirrors with lower parabolic
  • Ground level cab door release
  • 75 mm (3 in) retractable seat belt, with audible alarm and indicator
  • Hydraulic control lockout
  • Automatic temperature control
  • Mirror, single
  • Cab, enclosed and pressurized
  • Lunch box storage
  • Cup holders
  • Radio ready speakers
  • External heated mirrors with lower parabolic
  • Rear window defrost, electric
  • Ground level cab door release
  • Column mounted multi function control – lights, wipers, turn signal
  • Gauges: – Digital hour meter, odometer, tachometer, ground speed and direction indicator – Engine coolant temperature gauge – Fuel and Diesel Exhaust Fluid level – Hydraulic oil temperature gauge
  • Tilt and telescopic steering wheel
  • Hydraulic control lockout
  • Tinted front glass
  • Interior cab lighting, door and dome
  • Wet arm wiper/washer, 2-speed and intermittent, front, lights, wipers, turn signal
  • Interior rearview mirrors (2)
  • Suspension seat, fabric
  • Lunch box storage
  • Operator warning system indicators
  • Radio ready speakers
  • Rear window defrost, electric
  • Seat-mounted controls, adjustable
  • Sliding glass on the side windows
  • Column mounted multi function control – lights, wipers, turn signal
  • Suspension seat, fabric
  • Tilt and telescopic steering wheel
  • Wet arm wiper/washer, front and rear

OTHER STANDARD EQUIPMENT

  • Large-access enclosure doors with adjustable close/open force
  • Cat optimized Z-bar linkage with parallel lift
  • Recovery hitch, with pin
  • Remote mounted lubrication points
  • Lockable compartments and enclosures
  • Large-access enclosure doors
  • Parallel lift loader linkage
  • Recovery hitch with pin
  • Remote mounted lubrication points
  • Lockable compartments and enclosures

930M Aggregate Handler Optional Equipment

Cab, deluxe (standard in Europe):

  • Automatic blower control
  • Electrically adjustable heated mirrors (2)
  • LED interior lighting
  • Secondary display to adjust settings

Cold start package:

  • Ether starting aid, block heater and additional batteries 1,000 CCA (4 in total)

OPTIONAL EQUIPMENT

  • Autolube, integrated in secondary display
  • Auxiliary flow, third and fourth function
  • Differential, limited slip, rear
  • Beacon light, strobe
  • Cab, deluxe (standard in Europe)
    – Camera, rearview integrated into advanced display
    – Electrically adjustable external heated mirrors (2)
    – Secondary display to enable features and adjust parameters
    – LED interior lighting
    – Sunscreen, front and rear
    – Touchscreen secondary display
    – Ride control adjustable speed activation
    – Preventative maintenance reminders
    – Integrated help function (26 languages)
  • Camera, roof mounted, front view with separate display
  • Cold start package
    – Ether starting aid, block heater and additional batteries, 1,000 CCA (4 total)
  • Counterweight, additional options
  • Coupler, (Fusion and ISO 23727)
  • Debris packages (low, medium, high)
  • Fenders (extended cover and full coverage)
  • Guarding packages
  • Linkage, high lift
  • Lights, auxiliary, halogen or LED with engine and DEF compartment lights
  • Payload Technology
    – Cat Production Measurement (CPM)
    – CPM Printer
  • Product Link ELITE with capabilities for software push, data logging, histogram and trend mapping
  • Radio packages
  • Rear Object Detection
  • Ride Control System, adjustable through secondary display
  • Seats
    – Deluxe seat – fully adjustable fabric air suspension seat with mid seat backrest
    – Premium seat – fully adjustable leather and fabric air suspension with high backrest and air lumbar support. Seat is heated and ventilated on bottom cushion and backrest.
  • Steering
    – Dual mode and secondary
  • Tire Pressure Monitoring (TPM)

Guards

  • Power train, (lower, side, driveshaft and crankcase)
  • Windshield and lights
  • Cylinders, tilt and steering

Radio packages:

  • Radio ready with Bluetooth
  • Radio, AM/FM with Bluetooth and clock
  • Radio, AM/FM with CD player deluxe, weatherband, Bluetooth and clock

Seats:

  • Deluxe seat – fully adjustable fabric air suspension seat with high seat backrest
  • Premium seat – fully adjustable leather and fabric air suspension with high backrest and air lumbar support. Heated and cooled bottom cushion and backrest.

Steering:

  • Dual mode and Secondary

Tires:

  • Bias ply, 17.5, 20.5-25
  • Radial, 17.5, 20.5, 23.5, 550/65, 600/65, 650/65 R25

See how 930M Aggregate Handler compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Media Gallery

Studio Shot

930M Aggregate Handler

930M Aggregate Handler

Front View

Top View

Left View

Rear View

Bottom View

Right View

930M Aggregate Handler

Studio Shot
930M Aggregate Handler
930M Aggregate Handler
Front View
Top View
Left View
Rear View
Bottom View
Right View
930M Aggregate Handler

M Series Small Wheel Loaders | At Work

M Series Small Wheel Loaders | Overview

Built in Quality: Cat® Small Wheel Loaders Manufactured in Clayton, NC

Safety and Service Overview | Cat® 926M, 930M, 938M Small Wheel Loader

Kick-Outs, Snubbing, Wrap-Out and Soft Detents | M Series Small Wheel Loader Operator Tips

Secondary Display Navigation | M Series Small Wheel Loader Operator Tips

Preventative Maintenance | M Series Small Wheel Loader Operator Tips

Coded Start Feature/Individual Operator Profiles | M Series Small Wheel Loader Operator Tips

Creeper Control | M Series Small Wheel Loader Operator Tips

Rim Pull | M Series Small Wheel Loader Operator Tips

Efficient Hystat Operation | M Series Small Wheel Loader Operator Tips

Throttle Lock | M Series Small Wheel Loader Operator Tips

Fine Mode Control and Perfect Parallelism | M Series Small Wheel Loader Operator Tips

Quick Steer | M Series Small Wheel Loader Operator Tips

Power Train Modes | M Series Small Wheel Loader Operator Tips

Cab Controls and Features | M Series Small Wheel Loader Operator Tips

Hydro-mechanical Applications | M Series Small Wheel Loader Operator Tips

Third and Fourth Auxiliary Flow | M Series Small Wheel Loader Operator Tips

Reversing Fan | M Series Small Wheel Loader Operator Tips

Customize Your Experience | M Series Small Wheel Loader Operator Tips

Diesel Exhaust Fluid (DEF) Fill Alarm | M Series Small Wheel Loader Operator Tips

Cat® Production Measurement (CPM) | M and K Series Small Wheel Loader Operator Tips

Cat® Production Measurement (CPM) Updates | M and K Series Small Wheel Loader Operator Tips

Differential Lock | M Series Small Wheel Loader Operator Tips

Tire Pressure Monitoring System | M Series Small Wheel Loader Operator Tips

Tire Pressure Monitoring System Updates | M Series Small Wheel Loader Operator Tips

Engine Idle Shutdown | M and K Series Small Wheel Loader Operator Tips

Continuously Adjustable Creep Mode | M and K Series Small Wheel Loader Operator Tips

Operator ID and Machine Security | M and K Series Small Wheel Loader Operator Tips

M Series Small Wheel Loaders | At Work
M Series Small Wheel Loaders | Overview
Built in Quality: Cat® Small Wheel Loaders Manufactured in Clayton, NC
Safety and Service Overview | Cat® 926M, 930M, 938M Small Wheel Loader
Kick-Outs, Snubbing, Wrap-Out and Soft Detents | M Series Small Wheel Loader Operator Tips
Secondary Display Navigation | M Series Small Wheel Loader Operator Tips
Preventative Maintenance | M Series Small Wheel Loader Operator Tips
Coded Start Feature/Individual Operator Profiles | M Series Small Wheel Loader Operator Tips
Creeper Control | M Series Small Wheel Loader Operator Tips
Rim Pull | M Series Small Wheel Loader Operator Tips
Efficient Hystat Operation | M Series Small Wheel Loader Operator Tips
Throttle Lock | M Series Small Wheel Loader Operator Tips
Fine Mode Control and Perfect Parallelism | M Series Small Wheel Loader Operator Tips
Quick Steer | M Series Small Wheel Loader Operator Tips
Power Train Modes | M Series Small Wheel Loader Operator Tips
Cab Controls and Features | M Series Small Wheel Loader Operator Tips
Hydro-mechanical Applications | M Series Small Wheel Loader Operator Tips
Third and Fourth Auxiliary Flow | M Series Small Wheel Loader Operator Tips
Reversing Fan | M Series Small Wheel Loader Operator Tips
Customize Your Experience | M Series Small Wheel Loader Operator Tips
Diesel Exhaust Fluid (DEF) Fill Alarm | M Series Small Wheel Loader Operator Tips
Cat® Production Measurement (CPM) | M and K Series Small Wheel Loader Operator Tips
Cat® Production Measurement (CPM) Updates | M and K Series Small Wheel Loader Operator Tips
Differential Lock | M Series Small Wheel Loader Operator Tips
Tire Pressure Monitoring System | M Series Small Wheel Loader Operator Tips
Tire Pressure Monitoring System Updates | M Series Small Wheel Loader Operator Tips
Engine Idle Shutdown | M and K Series Small Wheel Loader Operator Tips
Continuously Adjustable Creep Mode | M and K Series Small Wheel Loader Operator Tips
Operator ID and Machine Security | M and K Series Small Wheel Loader Operator Tips

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology