No photo available

Material Handling 5.7m³ (7.5yd³)

Request A Price Find Dealer

Key Specs

Width
116 in
2946 mm
Bucket Linkage
Pin-On
Pin-On
GET
K80
K80

Overview

5.7m³ (7.5yd³) Material Handling Bucket for Wheel Loaders

Product Specifications for 5.7m³ (7.5yd³)

Width 116 in 2946 mm
Bucket Linkage Pin-On Pin-On
GET K80 K80
Number of Tips 8 8
Weight 4140 lb 1879 kg
Capacity 7.5 yd³ 5.7 m³

See how 5.7m³ (7.5yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

No photo available
Photos
Photos