Coal Bucket

Coal - Performance Series 8.2m³ (10.75yd³) Performance Series

Request A Price Find Dealer

Key Specs

Width
143 in
3638 mm
Bucket Linkage
Pin-On
Pin-On
Weight
7970 lb
3615 kg

Overview

8.2m³ (10.75yd³) Performance Series Coal Bucket for Wheel Loaders

Product Specifications for 8.2m³ (10.75yd³) Performance Series

Width 143 in 3638 mm
Bucket Linkage Pin-On Pin-On
Weight 7970 lb 3615 kg
Capacity 10.75 yd³ 8.2 m³

See how 8.2m³ (10.75yd³) Performance Series compares against frequently compared products.

Media Gallery

Coal Bucket