Interface | Fusion Fusion |
Width | 114 in 2894 mm |
Weight | 3552 lb 1611 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | No No |
Rated Capacity | 4.5 yd³ 3.4 m³ |
Capacity | 4.5 yd³ 3.4 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Interface | Fusion Fusion |
Width | 114 in 2894 mm |
Weight | 3552 lb 1611 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | No No |
Rated Capacity | 4.5 yd³ 3.4 m³ |
Capacity | 4.5 yd³ 3.4 m³ |