Width | 106 in 2692 mm |
Bucket Linkage | Fusion Fusion |
GET | J250 J250 |
Number of Tips | 8 8 |
Weight | 2628 lb 1192 kg |
Capacity | 4.5 yd³ 3.4 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Width | 106 in 2692 mm |
Bucket Linkage | Fusion Fusion |
GET | J250 J250 |
Number of Tips | 8 8 |
Weight | 2628 lb 1192 kg |
Capacity | 4.5 yd³ 3.4 m³ |