No photo available

Material Handling 3.4m³ (4.5yd³) Fertilizer

Request A Price Find Dealer

Key Specs

Width
105 in
2667 mm
Bucket Linkage
Pin-On
Pin-On
Weight
2860 lb
1298 kg

Overview

3.4m³ (4.5yd³) Fertilizer Material Handling

Product Specifications for 3.4m³ (4.5yd³) Fertilizer

Width 105 in 2667 mm
Bucket Linkage Pin-On Pin-On
Weight 2860 lb 1298 kg
Capacity 4.5 yd³ 3.4 m³

See how 3.4m³ (4.5yd³) Fertilizer compares against frequently compared products.

Media Gallery

No photo available

No photo available
Photos
Photos