Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

Flat Floor Buckets - Performance Series Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

Request A Price Find Dealer

Key Specs

Interface
Fusion
Fusion
Capacity
5 yd³
3.8 m³
Width
116 in
2956 mm

Overview

Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.

Product Specifications for Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

Interface Fusion Fusion
Capacity 5 yd³ 3.8 m³
Width 116 in 2956 mm
Weight 4250 lb 1928 kg
Edge Arrangement Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge
Adapter Size - -

See how Standard Flat Floor PS, 3.8m³ (5yd³), Fusion compares against frequently compared products.

Media Gallery

Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

Standard Flat Floor PS, 3.8m³ (5yd³), Fusion
Standard Flat Floor PS, 3.8m³ (5yd³), Fusion