Severe Duty Bucket

Severe Duty Severe Duty Bucket 1050 mm (42 in): 552-8143

Request A Price Find Dealer

Key Specs

Width
42 in
1050 mm
Capacity
0.85 yd³
0.65 m³
Weight
1113 lb
505 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1050 mm (42 in): 552-8143

Width 42 in 1050 mm
Capacity 0.85 yd³ 0.65 m³
Weight 1113 lb 505 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how Severe Duty Bucket 1050 mm (42 in): 552-8143 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

374F loading an articulated truck with a Severe Duty Bucket

390F loading rock with a Severe Duty Bucket into a truck

336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Severe Duty Bucket
374F loading an articulated truck with a Severe Duty Bucket
390F loading rock with a Severe Duty Bucket into a truck
336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1050 mm (42 in): 552-8143

Start Severe Duty Bucket 1050 mm (42 in): 552-8143 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology