Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1600 mm (63 in), 280 L (9.9 ft3), Pin On

Request A Price Click for Price

Key Specs

Width
63 in
1600 mm
Capacity
9.9 ft³
279.79 l
Weight
306.7 lb
139.1 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1600 mm (63 in), 280 L (9.9 ft3), Pin On

Width 63 in 1600 mm
Capacity 9.9 ft³ 279.79 l
Weight 306.7 lb 139.1 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 23.2 in 590 mm
Interface Type Pin On Pin On

See how 1600 mm (63 in), 280 L (9.9 ft3), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments