Studio Shot

Heavy Duty Capacity Buckets - Mini Excavator 305 mm (12 in), 82 L (2.9 ft3), Pin On, 45 mm (1.8 in)

Request A Price Click for Price

Key Specs

Width
12 in
305 mm
Capacity
2.9 ft³
82.09 l
Weight
185.2 lb
84 kg

Overview

Optimized geometry provides maximum digging force and material volume for heavy-duty applications.

Product Specifications for 305 mm (12 in), 82 L (2.9 ft3), Pin On, 45 mm (1.8 in)

Width 12 in 305 mm
Capacity 2.9 ft³ 82.09 l
Weight 185.2 lb 84 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 33.5 in 850.59 mm
Interface Type Pin On Pin On

See how 305 mm (12 in), 82 L (2.9 ft3), Pin On, 45 mm (1.8 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View