Studio Shot

Nordic Grading Buckets 1100 mm (43 in)

Request A Price Click for Price

Key Specs

Width
43.3 in
1100 mm
Capacity
5.3 ft³
150 l
Weight
253.5 lb
115 kg

Overview

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Product Specifications for 1100 mm (43 in)

Width 43.3 in 1100 mm
Capacity 5.3 ft³ 150 l
Weight 253.5 lb 115 kg
Base Edge Thickness 0.6 in 15 mm
Tip Radius 21.1 in 536 mm
Interface Type S-40 S-40

See how 1100 mm (43 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View