313 GC - Tier 4 / Stage V

Small Excavators 313 GC - Tier 4 / Stage V

Checking Price

Request A Price Shop Now

Key Specs

Net Power - ISO 9249
73 hp
54.3 kW
Operating Weight
30400 lb
13800 kg
Maximum Digging Depth
19.8 ft
6040 mm

Overview

ENHANCED COMFORT WITH LOW OWNING AND OPERATING COSTS

The Cat® 313 GC excavator matches its performance to your job. A large cab keeps you comfortable all shift long. Combined with fuel-saving features and long maintenance intervals, the 313 GC provides reliability at a low-cost-per-hour.

Benefits

LOWER FUEL CONSUMPTION

Two power modes and an updated control valve and electro-hydraulic pump help minimize fuel use and increase engine efficiency.

LOWER MAINTENANCE COSTS

With extended and more synchronized maintenance intervals, you get more done at a lower cost compared to the previous model.

ENHANCED COMFORT

Large cab provides the space and visibility you need to keep you working comfortably and safely all day long.

LOWER CO2 EMISSIONS

The 313 GC emits lower CO2 emissions compared to the 313F GC.

Product Specifications for 313 GC - Tier 4 / Stage V

Net Power - ISO 9249 73 hp 54.3 kW
Engine Model Cat C3.6 Cat C3.6
Engine Power - ISO 14396 74 hp 55.4 kW
Engine Power - ISO 14396 (DIN) 75 hp (metric) 75 hp (metric)
Net Power - ISO 9249 (DIN) 74 hp (metric) 74 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,400 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,400 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 247 L/min (65 gal/min) 247 L/min (65 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3770 psi 26000 kPa
Swing Speed 11.5 r/min 11.5 r/min
Maximum Swing Torque 25888 lbf·ft 35 kN·m
Operating Weight 30400 lb 13800 kg
Fuel Tank Capacity 68.2 gal (US) 258 l
Cooling System 4 gal (US) 15 l
Engine Oil 2.1 gal (US) 8 l
Final Drive - Each 0.8 gal (US) 3 l
Hydraulic System - Including Tank 22.5 gal (US) 85 l
Hydraulic Tank 18.5 gal (US) 70 l
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach R3 m (9'10") Reach R3 m (9'10")
Bucket GD 0.68 m³ (0.89 yd³) GD 0.68 m³ (0.89 yd³)
Shipping Height - Top of Cab 9.3 ft 2810 mm
Handrail Height 9.3 ft 2810 mm
Shipping Length 26.4 ft 7780 mm
Shipping Length - with Blade 26.3 ft 8050 mm
Tail Swing Radius 7.2 ft 2190 mm
Counterweight Clearance 3 ft 916 mm
Ground Clearance 1.5 ft 446 mm
Track Length 12.3 ft 3750 mm
Length to Center of Rollers 10 ft 3040 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.2 ft 2490 mm
Maximum Digging Depth 19.8 ft 6040 mm
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach R3 m (9'8") Reach R3 m (9'8")
Bucket GD 0.68 m³ (0.89 yd³) GD 0.68 m³ (0.89 yd³)
Maximum Reach at Ground Level 28.4 ft 8660 mm
Maximum Cutting Height 29 ft 8830 mm
Maximum Loading Height 21.1 ft 6420 mm
Minimum Loading Height 5.3 ft 1600 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 19.3 ft 5860 mm
Maximum Vertical Wall Digging Depth 17 ft 5190 mm
Minimum Working Equipment Radius 8.4 ft 2570 mm
Bucket Digging Force - ISO 22180 lbf 98.67 kN
Stick Digging Force - ISO 13330 lbf 59.29 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 hg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 hg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes.

313 GC - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 4.65 m (15'3") Reach boom

CAB

  • Rollover protective structure (ROPS)
  • Comfort Cab: air suspension seat, 203 mm (8") touch screen monitor

CAT TECHNOLOGIES

  • VisionLink®
  • Remote Flash

ELECTRICAL SYSTEM

  • Maintenance free battery
  • LED chassis light, left-side boom light, cab lights
  • Programmable time-delay LED working lights

ENGINE

  • Cat C3.6 single turbo diesel engine
  • Auto engine speed control
  • Auto engine shutdown
  • 52°C (125°F) high-ambient cooling capacity without de-rate
  • -18°C (0°F) cold start capability
  • Electric fuel priming pump
  • Variable speed fan
  • Single fuel filtration system
  • Double element air filter with integrated precleaner
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Auto hydraulic warm up
  • Auto two speed travel
  • Electric main control valve
  • Boom and stick drift reduction valve

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Hydraulic lock out lever
  • Ground-level engine shutoff switch
  • Service platform with anti-skid plate and countersunk bolts
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Grouped engine oil and fuel filters
  • Side entry to service platform
  • Ground-level engine oil dipstick
  • Sampling ports for Scheduled Oil Sampling (S·O·S)
  • Lockable disconnect switch
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track link
  • Tie down points on base frame
  • 2470 kg (5,445 lb) counterweight

313 GC - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.5 m (8'2") Reach stick (Standard in the Kingdom of Saudi Arabia and Türkiye)
  • 2.8 m (9'2") Reach stick
  • 2.8 m (9'2") Thumb Ready stick
  • 3.0 m (9'10") Reach stick

CAB

  • Operator Protective Guards (OPG)

CAT TECHNOLOGIES

  • VisionLink Productivity

ELECTRICAL SYSTEM

  • LED right-side boom light
  • 360° lighting

HYDRAULIC SYSTEM

  • Boom and stick lowering check valves
  • Medium-pressure line
  • High-pressure line
  • Quick coupler line

SAFETY AND SECURITY

  • Swing alarm
  • Inspection lighting

UNDERCARRIAGE AND STRUCTURES

  • 500 mm (20") triple grouser shoes
  • 500 mm (20") triple grouser shoes with rubber pad
  • 500 mm (20") rubber track shoes
  • 600 mm (24") rubber track shoes
  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 2500 mm (8'2") blade
  • 2600 mm (8'6") blade
  • 2700 mm (8'10") blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 313 GC - Tier 4 / Stage V compares against frequently compared products.

Media Gallery

313 GC Market Ready Geometry

313 GC Working on Slope

313 GC Dumping Bucket

313 GC Truck Loading

313 GC Bucket Full of Dirt

313 GC Market Ready Geometry
313 GC Working on Slope
313 GC Dumping Bucket
313 GC Truck Loading
313 GC Bucket Full of Dirt

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 313 GC - Tier 4 / Stage V

Start 313 GC - Tier 4 / Stage V Tour
close