Ditch Cleaning Tilt Bucket

Ditch Cleaning Ditch Cleaning Bucket 1500 mm (60 in): 439-7338

Request A Price Find Dealer

Key Specs

Width
60 in
1500 mm
Capacity
0.97 yd³
0.74 m³
Weight
838 lb
380 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Bucket 1500 mm (60 in): 439-7338

Width 60 in 1500 mm
Capacity 0.97 yd³ 0.74 m³
Weight 838 lb 380 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Ditch Cleaning Bucket 1500 mm (60 in): 439-7338 compares against frequently compared products.

Media Gallery

Ditch Cleaning Tilt Bucket

Image 2

Image 3

Image 4

Ditch Cleaning Tilt Bucket
Image 2
Image 3
Image 4