Studio Shot

Heavy Duty Buckets - Mini Excavator 330 mm (13 in), 99 L (3.5 ft3), Pin On, 50 mm (2 in)

Request A Price Click for Price

Key Specs

Width
13 in
330 mm
Capacity
3.5 ft³
99.09 l
Weight
299.8 lb
136 kg

Overview

High strength buckets designed for maximum performance and value over a broad range of applications.

Product Specifications for 330 mm (13 in), 99 L (3.5 ft3), Pin On, 50 mm (2 in)

Width 13 in 330 mm
Capacity 3.5 ft³ 99.09 l
Weight 299.8 lb 136 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 40 in 1015 mm
Interface Type Pin On Pin On

See how 330 mm (13 in), 99 L (3.5 ft3), Pin On, 50 mm (2 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments