Studio Shot

Heavy Duty Buckets - Mini Excavator 508 mm (20 in), 93 L (3.3 ft3), Pin On, 40 mm (1.6 in)

Request A Price Click for Price

Key Specs

Width
20 in
508 mm
Capacity
3.3 ft³
93.4 l
Weight
191.8 lb
87 kg

Overview

High strength buckets designed for maximum performance and value over a broad range of applications.

Product Specifications for 508 mm (20 in), 93 L (3.3 ft3), Pin On, 40 mm (1.6 in)

Width 20 in 508 mm
Capacity 3.3 ft³ 93.4 l
Weight 191.8 lb 87 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 28 in 710 mm
Interface Type Pin On Pin On

See how 508 mm (20 in), 93 L (3.3 ft3), Pin On, 40 mm (1.6 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments