Severe Duty Bucket

Severe Duty Severe Duty Bucket 600 mm (24 in): 541-1773

Request A Price Find Dealer

Key Specs

Width
24 in
600 mm
Capacity
0.67 yd³
0.51 m³
Weight
1751 lb
794 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 600 mm (24 in): 541-1773

Width 24 in 600 mm
Capacity 0.67 yd³ 0.51 m³
Weight 1751 lb 794 kg
Interface For use with Cat Pin Grabber Coupler For use with Cat Pin Grabber Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how Severe Duty Bucket 600 mm (24 in): 541-1773 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Severe Duty Bucket
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 600 mm (24 in): 541-1773

Start Severe Duty Bucket 600 mm (24 in): 541-1773 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology