M314 - Tier 4 / Stage V

Wheel Excavators M314 - Tier 4 / Stage V

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396
134 hp
100 kW
Operating Weight Maximum
39680 lb
18000 kg
Maximum Travel Speed
23 mile/h
37 km/h

Overview

High Performance with Low Operating Costs

The Cat® M314 Wheel Excavator offers high performance with simple-to-use technologies to help boost operator efficiency. With easy-to-use controls, Cat tiltrotator (TRS) integration, a comfortable cab, and long service intervals, the M314 helps save you time and money.

Benefits

High Performance

Work fast with help from high swing torque, low fuel and Diesel Exhaust Fluid (DEF) consumption, along with versatility with the tiltrotator integration.

Easy to Maintain

Long life filters for fuel, hydraulic oil, and air, 100 percent daily ground-level maintenance, and shareable work tools help increase uptime and keep costs down.

Operator Comfort

Operate with ease. In cab comfort options of your choice and high visibility with 360° machine view help you work comfortably all shift long.

Less CO₂ Emissions

The M314 emits lower CO₂ than the previous M314F.

Product Specifications for M314 - Tier 4 / Stage V

Engine Power - ISO 14396 134 hp 100 kW
Engine Power - ISO 14396 (DIN) 136 hp (metric) 136 hp (metric)
Engine Model Cat® C3.6 Cat® C3.6
Net Power - ISO 9249 127 hp 95 kW
Net Power - ISO 9249 (DIN) 129 hp (metric) 129 hp (metric)
Bore 3.9 in 98 mm
Stroke 5 in 120 mm
Displacement 221 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Korea Stage V emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Korea Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Maximum Travel Speed 23 mile/h 37 km/h
Main System - Maximum Flow - Implement 71.3 gal/min 270 l/min
Maximum Pressure - Implement Circuit - Normal 5076 psi 35000 kPa
Maximum Pressure - Implement Circuit - Heavy Lift 5366 psi 37000 kPa
Maximum Pressure - Implement Circuit - Travel Circuit 5076 psi 35000 kPa
Maximum Swing Speed* 9.1 r/min 9.1 r/min
Maximum Swing Torque 30461 lbf·ft 41.3 kN·m
Note (1) *For CE-marked machine default value may be set lower *For CE-marked machine default value may be set lower
Operating Weight Maximum 39680 lb 18000 kg
Operating Weight Minimum 32190 lb 14600 kg
Note (1) Operating weight includes full fuel tank, operator, 500 kg (1,102 lb) bucket and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include a 2200 mm (7'3") stick and a 210 kg (463 lb) quick coupler. Operating weight includes full fuel tank, operator, 500 kg (1,102 lb) bucket and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include a 2200 mm (7'3") stick and a 210 kg (463 lb) quick coupler.
Fuel Tank 77.9 gal (US) 295 l
Diesel Exhaust Fluid (DEF) 5.3 gal (US) 20 l
Cooling System 5.3 gal (US) 20 l
Hydraulic Tank 23.8 gal (US) 90 l
Hydraulic System - Including Tank 58.1 gal (US) 220 l
Boom Variable Adjustable Boom 5 m (16' 6") Variable Adjustable Boom 5 m (16' 6")
Stick 2.2 m (7' 3") 2.2 m (7' 3")
Bucket GD 0.76 m³ (0.99 yd³) GD 0.76 m³ (0.99 yd³)
Shipping Height - Top of Cab 10.9 ft 3315 mm
Shipping Length 26.9 ft 8210 mm
Support Point 11.3 ft 3450 mm
Tail Swing Radius 7.1 ft 2150 mm
Counterweight Clearance 4.1 ft 1260 mm
Ground Clearance 1.1 ft 335 mm
Undercarriage Length 16.1 ft 4920 mm
Wheel Base 8.2 ft 2500 mm
Boom Variable Adjustable Boom 5 m (16' 6") Variable Adjustable Boom 5 m (16' 6")
Stick 2.2 m (7' 3") 2.2 m (7' 3")
Bucket GD 0.76 m³ (0.99 yd³) GD 0.76 m³ (0.99 yd³)
Digging Height 32.1 ft 9780 mm
Dump Height 23 ft 7010 mm
Maximum Digging Depth 17.4 ft 5290 mm
Maximum Vertical Wall Digging Depth 13.9 ft 4250 mm
Maximum Reach at Ground Line 28.4 ft 8650 mm
Stick Forces (ISO) 15961 lbf 71 kN
Bucket Forces (ISO) 23605 lbf 105 kN
Note (1) Range values are calculated with a GD bucket (CW-S) and CW-20S-D.4.N quick coupler with a tip radius of 1387 mm (4'7"). Force values are calculated with heavy lift on, a GD bucket (pin-on) and a tip radius of 1224 mm (4'0"). Range values are calculated with a GD bucket (CW-S) and CW-20S-D.4.N quick coupler with a tip radius of 1387 mm (4'7"). Force values are calculated with heavy lift on, a GD bucket (pin-on) and a tip radius of 1224 mm (4'0").
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 kg (1.8 lb) of refrigerant, which has a CO2 equivalent of 1.144 metric tonnes (1.261 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 kg (1.8 lb) of refrigerant, which has a CO2 equivalent of 1.144 metric tonnes (1.261 tons).
Recyclability 91% 91%

M314 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL SYSTEM

  • LED lights on boom and cab
  • Programmable time-delay LED working lights
  • Roading and indicator lights, front and rear
  • Maintenance free batteries
  • Centralized electrical disconnect switch

ENGINE

  • Cat C3.6 single turbo diesel engine
  • Power mode selector
  • One-touch low idle with auto engine speed control
  • Automatic engine idle shutdown
  • 52° C (125° F) high-ambient cooling capacity
  • Cold start capability -18° C (0° F)
  • Double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom, stick, and bucket drift reduction valves
  • Automatic hydraulic oil warm up
  • Heavy lift mode

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Wide angle mirrors
  • Signal/warning horn
  • Lockable disconnect switch
  • Anti-skid plate and countersunk bolts on service platform

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Integrated vehicle health management system

TECHNOLOGY

  • VisionLink®
  • Remote Flash and Remote Troubleshoot

UNDERCARRIAGE AND STRUCTURES

  • All wheel drive
  • Automatic brake/axle lock
  • 3300 kg (7275 lb) counterweight

CAB

  • Sound-suppressed ROPS cab
  • Keyless push-to-start engine control
  • Height-adjustable console, infinite with no tool
  • High-Resolution 254 mm (10 in) LCD touchscreen monitor

M314 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 4650 mm (15'3") One-Piece Boom (Europe, Aus-NZ only)
  • 4400 mm (14'5") One-Piece Boom (South Korea only)
  • 5028 mm (16'6") Variable Adjustable Boom
  • 2200 mm (7'3") stick
  • 2500 mm (8'2") stick
  • 2900 mm (9'6") Drop Nose stick without bucket linkage (Europe only)

ELECTRICAL SYSTEM

  • LED lights on chassis (left-hand, right-hand) and counterweight
  • Electrical refueling pump

HYDRAULIC SYSTEM

  • Boom/stick lowering check valves
  • Bucket cylinder check valves
  • One-slider joysticks
  • Two-slider joysticks
  • Joystick Steering

SAFETY AND SECURITY

  • 360° visibility
  • Travel alarm
  • Inspection lighting
  • 2D E-fence
  • Cab avoidance

SERVICE AND MAINTENANCE

  • Automatic lubrication system for implement and swing system

TECHNOLOGY

  • Cat Grade with 2D
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Laser catcher
  • Cat Grade 3D Ready
  • Cat Grade Connectivity
  • Cat Grade with Assist
  • Cat Payload
  • Cat Tiltrotator (TRS) integration

UNDERCARRIAGE AND STRUCTURES

  • 9.00-20 14 PR, dual tires (South Korea only)
  • 10.00-20 16 PR, dual tires
  • 10.00-20, dual, solid rubber tires
  • 300-80-22.5 dual pneumatic, spacerless tire (Europe only)

CAB

  • Operator Protective Guard (OPG)
  • Openable two-piece front window (laminated)
  • Fixed one-piece front window (P5A classified)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how M314 - Tier 4 / Stage V compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

M314 Wheel Excavator

M314 Wheel Excavator

M314 Wheel Excavator

M314 Wheel Excavator

M314 Wheel Excavator

M314 Wheel Excavator
M314 Wheel Excavator
M314 Wheel Excavator
M314 Wheel Excavator
M314 Wheel Excavator

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the M314 - Tier 4 / Stage V

Start M314 - Tier 4 / Stage V Tour
close