Studio Shot

Tilting Ditch Cleaning Buckets - Mini Excavator 1100 mm (43 in), 110 L (3.9 ft3), Pin On, 35 mm (1.4 in)

Request A Price Click for Price

Key Specs

Width
43.3 in
1100 mm
Capacity
3.9 ft³
109.9 l
Weight
293.6 lb
133.19 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1100 mm (43 in), 110 L (3.9 ft3), Pin On, 35 mm (1.4 in)

Width 43.3 in 1100 mm
Capacity 3.9 ft³ 109.9 l
Weight 293.6 lb 133.19 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 25.7 in 653.7 mm
Interface Type Pin On Pin On

See how 1100 mm (43 in), 110 L (3.9 ft3), Pin On, 35 mm (1.4 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments