Studio Shot

Nordic Trenching Buckets 400 mm (16 in)

Request A Price Click for Price

Key Specs

Width
15.7 in
400 mm
Capacity
7.8 ft³
220 l
Weight
370.4 lb
168 kg

Overview

Ideal for trenching applications, but suitable for general excavation and backfilling in all kinds of soil types up to heavy duty applications.

Product Specifications for 400 mm (16 in)

Width 15.7 in 400 mm
Capacity 7.8 ft³ 220 l
Weight 370.4 lb 168 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 46.7 in 1186 mm
Interface Type S-45 Coupler S-45 Coupler

See how 400 mm (16 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View