Studio Shot

Heavy Duty Capacity Buckets - Mini Excavator 914 mm (36 in), 300 L (10.6 ft3), Pin On, 40 mm (1.6 in)

Request A Price Click for Price

Key Specs

Width
36 in
914 mm
Capacity
10.6 ft³
300.2 l
Weight
370.8 lb
168.2 kg

Overview

Optimized geometry provides maximum digging force and material volume for heavy-duty applications.

Product Specifications for 914 mm (36 in), 300 L (10.6 ft3), Pin On, 40 mm (1.6 in)

Width 36 in 914 mm
Capacity 10.6 ft³ 300.2 l
Weight 370.8 lb 168.2 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 33.5 in 850.6 mm
Interface Type Pin On Pin On

See how 914 mm (36 in), 300 L (10.6 ft3), Pin On, 40 mm (1.6 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments