Severe Duty Bucket

Severe Duty Severe Duty Bucket 2050 mm (81 in): 519-5404

Request A Price Find Dealer

Key Specs

Width
81 in
2050 mm
Capacity
5.75 yd³
4.4 m³
Weight
10494 lb
4760 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 2050 mm (81 in): 519-5404

Width 81 in 2050 mm
Capacity 5.75 yd³ 4.4 m³
Weight 10494 lb 4760 kg
Interface For use with CW-70 Dedicated Coupler For use with CW-70 Dedicated Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 170 Cat Advansys 170
Edge Type Spade Spade

See how Severe Duty Bucket 2050 mm (81 in): 519-5404 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket
Photos
Photos
Photos

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 2050 mm (81 in): 519-5404

Start Severe Duty Bucket 2050 mm (81 in): 519-5404 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology