Studio Shot

Heavy Duty Buckets - Mini Excavator 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)

Request A Price Click for Price

Key Specs

Width
18 in
457 mm
Capacity
3.1 ft³
87.8 l
Weight
194 lb
88 kg

Overview

High strength buckets designed for maximum performance and value over a broad range of applications.

Product Specifications for 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)

Width 18 in 457 mm
Capacity 3.1 ft³ 87.8 l
Weight 194 lb 88 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 30.9 in 786 mm
Interface Type Pin On Pin On

See how 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments