Ditch Cleaning Bucket

Ditch Cleaning Ditch Cleaning Bucket 1500 mm (60 in): 456-2087

Request A Price Find Dealer

Key Specs

Width
60 in
1500 mm
Capacity
1.22 yd³
0.93 m³
Weight
1277 lb
579 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Bucket 1500 mm (60 in): 456-2087

Width 60 in 1500 mm
Capacity 1.22 yd³ 0.93 m³
Weight 1277 lb 579 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Ditch Cleaning Bucket 1500 mm (60 in): 456-2087 compares against frequently compared products.

Media Gallery

Ditch Cleaning Bucket

Ditch Cleaning Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Bucket 1500 mm (60 in): 456-2087

Start Ditch Cleaning Bucket 1500 mm (60 in): 456-2087 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology